Skip to main content

Product Overview:

The R8C/36C is based on the R8C CPU Core. Maximum operating frequency is 20 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 8-bit Multifunction Timer with 8-bit prescaler (Timer RA and RB): 2
  • 16-bit Input Capture/Output Compare Timer (Timer RC, RD, RF, RG): 5
  • 8-bit Real-Time Clock Timer with compare match function (Timer RE): 1
  • UART/Clock Synchronous Serial Interface: 3 channels
  • I2C-bus Interface (IIC)/Synchronous Serial Communication Unit: 1 channel
  • LIN Module: 1 channel (Timer RA, UART0)
  • 10-bit A/D Converter: 12 channels
  • 8-bit D/A Converter: 2
  • Comparator: 2
  • : 1 channel
  • Watchdog Timer
  • Clock Generating Circuits: XIN Clock Generation Circuit, On-chip Oscillator (High/Low Speed), Sub Clock Generation Circuit
  • Oscillation Stop Detection Function
  • I/O Ports: 59 (incl. LED drive ports)
  • External Interrupt Pins: 9
  • : 4 KB

Key Applications:

  • Electronic Household Appliances, Office Equipment, Audio Equipment, Consumer Products

e-Learning

 

Product Lineup:

Loading...

42 matches
(1 to 20 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F21364CNFP - 1.5 16 64 1.8 Mass Production PLQP0064KB-A
(64P6Q-A)
PDF R5F21365CNFP - 2 24 64 1.8 Mass Production PLQP0064KB-A
(64P6Q-A)
PDF R5F21366CNFP - 2.5 32 64 1.8 Mass Production PLQP0064KB-A
(64P6Q-A)
PDF R5F21367CNFP - 4 48 64 1.8 Mass Production PLQP0064KB-A
(64P6Q-A)
PDF R5F21368CNFP - 6 64 64 1.8 Mass Production PLQP0064KB-A
(64P6Q-A)
PDF R5F2136ACNFP - 8 96 64 1.8 Mass Production PLQP0064KB-A
(64P6Q-A)
PDF R5F2136CCNFP - 10 128 64 1.8 Mass Production PLQP0064KB-A
(64P6Q-A)
PDF R5F21364CNFA - 1.5 16 64 1.8 Mass Production PLQP0064GA-A
(64P6U-A)
PDF R5F21365CNFA - 2 24 64 1.8 Mass Production PLQP0064GA-A
(64P6U-A)
PDF R5F21366CNFA - 2.5 32 64 1.8 Mass Production PLQP0064GA-A
(64P6U-A)
PDF R5F21367CNFA - 4 48 64 1.8 Mass Production PLQP0064GA-A
(64P6U-A)
PDF R5F21368CNFA - 6 64 64 1.8 Mass Production PLQP0064GA-A
(64P6U-A)
PDF R5F2136ACNFA - 8 96 64 1.8 Mass Production PLQP0064GA-A
(64P6U-A)
PDF R5F2136CCNFA - 10 128 64 1.8 Mass Production PLQP0064GA-A
(64P6U-A)
PDF R5F21364CNFB - 1.5 16 64 1.8 Mass Production PTQP0064LB-A
(-)
PDF R5F21365CNFB - 2 24 64 1.8 Mass Production PTQP0064LB-A
(-)
PDF R5F21366CNFB - 2.5 32 64 1.8 Mass Production PTQP0064LB-A
(-)
PDF R5F21367CNFB - 4 48 64 1.8 Mass Production PTQP0064LB-A
(-)
PDF R5F21368CNFB - 6 64 64 1.8 Mass Production PTQP0064LB-A
(-)
PDF R5F2136ACNFB - 8 96 64 1.8 Mass Production PTQP0064LB-A
(-)

Alliance Partners


End of content

Back To Top