Skip to main content

Product Overview:

The R8C/34P and R8C/34R are based on the R8C CPU Core. Maximum operating frequency is 20 MHz.
A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 8-bit Multifunction Timer with 8-bit prescaler (Timer RA and RB): 2
  • 16-bit Input Capture/Output Compare Timer (Timer RC, RD): 3
  • UART/Clock Synchronous Serial Interface: 2 channels
  • Synchronous Serial Communication Unit: 1 channel
  • LIN Module: 1 channel (Timer RA, UART0)
  • 10-bit A/D Converter: 12 channels
  • 8-bit D/A Converter: 2
  • Comparator: 2
  • DTC (Data Transfer Controller): 1 channel
  • Watchdog Timer
  • Clock Generating Circuits: XIN Clock Generation Circuit, On-chip Oscillator (High/Low Speed)
  • Oscillation Stop Detection Function
  • Voltage Detection Circuit
  • Power-On Reset Circuit
  • I/O Ports: 43
  • External Interrupt Pins: 9
  • Data Flash with Background Operation (BGO) function: 4 KB (R8C/34P)

Key Applications:

  • Automotive, etc.

e-Learning

 

Product Lineup:

Loading...

8 matches
(1 to 8 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F21344PJFP - 1.5 16 48 2.7 New Products PLQP0048KB-A
(48P6Q-A)
PDF R5F21346PJFP - 2.5 32 48 2.7 New Products PLQP0048KB-A
(48P6Q-A)
PDF R5F21344PKFP - 1.5 16 48 2.7 New Products PLQP0048KB-A
(48P6Q-A)
PDF R5F21346PKFP - 2.5 32 48 2.7 New Products PLQP0048KB-A
(48P6Q-A)
PDF R5F21344RJFP - 1.5 16 48 2.7 New Products PLQP0048KB-A
(48P6Q-A)
PDF R5F21346RJFP - 2.5 32 48 2.7 New Products PLQP0048KB-A
(48P6Q-A)
PDF R5F21344RKFP - 1.5 16 48 2.7 New Products PLQP0048KB-A
(48P6Q-A)
PDF R5F21346RKFP - 2.5 32 48 2.7 New Products PLQP0048KB-A
(48P6Q-A)

Alliance Partners


End of content

Back To Top