Skip to main content

Product Overview:

The R8C/34M is based on the R8C CPU Core. Maximum operating frequency is 20 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 8-bit Multifunction Timer with 8-bit prescaler (Timer RA and RB): 2
  • 16-bit Input Capture/Output Compare Timer (Timer RC and RD): 3
  • 8-bit Real-Time Clock Timer with compare match function (Timer RE): 1
  • UART/Clock Synchronous Serial Interface: 3 channels
  • I2C-bus Interface (IIC)/Synchronous Serial Communication Unit: 1 channel
  • LIN Module: 1 channel (Timer RA, UART0)
  • 10-bit A/D Converter: 12 channels
  • 8-bit D/A Converter: 2
  • Comparator: 4
  • : 1 channel
  • Watchdog Timer
  • Clock Generating Circuits: XIN Clock Generation Circuit, , Sub Clock Generation Circuit
  • Oscillation Stop Detection Function
  • I/O Ports: 43 (incl. LED drive ports)
  • External Interrupt Pins: 9
  • : 4 KB

Key Applications:

  • Electronic Household Appliances, Office Equipment, Audio Equipment, Consumer Products

e-Learning

 

Product Lineup:

Loading...

6 matches
(1 to 6 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F21344MNFP - 1.5 16 48 1.8 Mass Production PLQP0048KB-A
(48P6Q-A)
PDF R5F21344MDFP - 1.5 16 48 1.8 Mass Production PLQP0048KB-A
(48P6Q-A)
PDF R5F21345MNFP - 2 24 48 1.8 Mass Production PLQP0048KB-A
(48P6Q-A)
PDF R5F21345MDFP - 2 24 48 1.8 Mass Production PLQP0048KB-A
(48P6Q-A)
PDF R5F21346MNFP - 2.5 32 48 1.8 Mass Production PLQP0048KB-A
(48P6Q-A)
PDF R5F21346MDFP - 2.5 32 48 1.8 Mass Production PLQP0048KB-A
(48P6Q-A)

Alliance Partners


End of content

Back To Top