Skip to main content

Product Overview:

The R8C/33M is based on the R8C CPU Core. Maximum operating frequency is 20 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 8-bit Multifunction Timer with 8-bit prescaler (Timer RA and RB): 2
  • 16-bit Input Capture/Output Compare Timer (Timer RC): 1
  • 8-bit Real-Time Clock Timer with compare match function (Timer RE): 1
  • UART/Clock Synchronous Serial Interface: 3 channels
  • I2C-bus Interface (IIC)/Synchronous Serial Communication Unit: 1 channel
  • LIN Module: 1 channel (Timer RA, UART0)
  • 10-bit A/D Converter: 12 channels
  • 8-bit D/A Converter: 2
  • Comparator: 4
  • : 1 channel
  • Watchdog Timer
  • Clock Generating Circuits: XIN Clock Generation Circuit, , Sub Clock Generation Circuit
  • Oscillation Stop Detection Function
  • I/O Ports: 27 (incl. LED drive ports)
  • External Interrupt Pins: 7
  • : 4 KB

Key Applications:

  • Electronic Household Appliances, Office Equipment, Audio Equipment, Consumer Products

e-Learning

 

Product Lineup:

Loading...

10 matches
(1 to 10 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F21331MDFP - 0.5 4 32 1.8 Mass Production PLQP0032GB-A
(32P6U-A)
PDF R5F21331MNFP - 0.5 4 32 1.8 Mass Production PLQP0032GB-A
(32P6U-A)
PDF R5F21332MDFP - 1 8 32 1.8 Mass Production PLQP0032GB-A
(32P6U-A)
PDF R5F21332MNFP - 1 8 32 1.8 Mass Production PLQP0032GB-A
(32P6U-A)
PDF R5F21334MDFP - 1.5 16 32 1.8 Mass Production PLQP0032GB-A
(32P6U-A)
PDF R5F21334MNFP - 1.5 16 32 1.8 Mass Production PLQP0032GB-A
(32P6U-A)
PDF R5F21335MDFP - 2 24 32 1.8 Mass Production PLQP0032GB-A
(32P6U-A)
PDF R5F21335MNFP - 2 24 32 1.8 Mass Production PLQP0032GB-A
(32P6U-A)
PDF R5F21336MDFP - 2.5 32 32 1.8 Mass Production PLQP0032GB-A
(32P6U-A)
PDF R5F21336MNFP - 2.5 32 32 1.8 Mass Production PLQP0032GB-A
(32P6U-A)

Alliance Partners


End of content

Back To Top