Skip to main content

Product Overview:

The R8C/32G and R8C/32H are based on the R8C CPU Core. Maximum operating frequency is 20 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 8-bit Multifunction Timer with 8-bit prescaler (Timer RA and RB): 2
  • 16-bit Input Capture/Output Compare Timer (Timer RC, RD): 3
  • UART/Clock Synchronous Serial Interface: 2 channels
  • Synchronous Serial Communication Unit: 1 channel
  • LIN Module: 1 channel (Timer RA, UART0)
  • 10-bit A/D Converter: 4 channels
  • Comparator: 2
  • DTC (Data Transfer Controller): 1 channel
  • Watchdog Timer
  • Clock Generating Circuits: XIN Clock Generation Circuit, On-chip Oscillator (High/Low Speed)
  • Oscillation Stop Detection Function
  • Voltage Detection Circuit
  • Power-On Reset Circuit
  • I/O Ports: 15
  • External Interrupt Pins: 7
  • Data Flash with Background Operation (BGO) function: 4 KB (R8C/32G)

Key Applications:

  • Automotive, etc.

e-Learning

 

Product Lineup:

Loading...

8 matches
(1 to 8 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F21326GJSP - 2.5 32 20 2.7 New Products PLSP0020JB-A
(20P2F-A)
PDF R5F21324GJSP - 1.5 16 20 2.7 New Products PLSP0020JB-A
(20P2F-A)
PDF R5F21326GKSP - 2.5 32 20 2.7 New Products PLSP0020JB-A
(20P2F-A)
PDF R5F21324GKSP - 1.5 16 20 2.7 New Products PLSP0020JB-A
(20P2F-A)
PDF R5F21326HJSP - 2.5 32 20 2.7 New Products PLSP0020JB-A
(20P2F-A)
PDF R5F21324HJSP - 1.5 16 20 2.7 New Products PLSP0020JB-A
(20P2F-A)
PDF R5F21326HKSP - 2.5 32 20 2.7 New Products PLSP0020JB-A
(20P2F-A)
PDF R5F21324HKSP - 1.5 16 20 2.7 New Products PLSP0020JB-A
(20P2F-A)

Alliance Partners


End of content

Back To Top