Skip to main content

Product Overview:

The R8C/32D is based on the R8C CPU Core. Maximum operating frequency is 20 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 8-bit Multifunction Timer with 8-bit prescaler (Timer RA and RB): 2
  • 16-bit Input Capture/Output Compare Timer (Timer RC): 1
  • 8-bit Real-Time Clock Timer (Timer RE): 1
  • UART/Clock Synchronous Serial Interface: 2 channels
  • 10-bit A/D Converter: 4 channels
  • Comparator: 2
  • Watchdog Timer
  • Clock Generating Circuits: XIN Clock Generation Circuit, On-chip Oscillator (High/Low Speed), Sub Clock Generation Circuit
  • Oscillation Stop Detection Function
  • I/O Ports: 15 (incl. LED drive ports)
  • External Interrupt Pins: 7

Key Applications:

  • Electronic Household Appliances, Office Equipment, Audio Equipment, Consumer Products

e-Learning

 

Product Lineup:

Loading...

6 matches
(1 to 6 are displayed.)

Compare Document Part No Buy or Sample RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F21321DDSP Buy / Sample 1 4 20 1.8 Mass Production PLSP0020JB-A
(20P2F-A)
PDF R5F21321DNSP Buy / Sample 1 4 20 1.8 Mass Production PLSP0020JB-A
(20P2F-A)
PDF R5F21322DDSP Buy / Sample 1 8 20 1.8 Mass Production PLSP0020JB-A
(20P2F-A)
PDF R5F21322DNSP - 1 8 20 1.8 Mass Production PLSP0020JB-A
(20P2F-A)
PDF R5F21324DDSP - 1 16 20 1.8 Mass Production PLSP0020JB-A
(20P2F-A)
PDF R5F21324DNSP Buy / Sample 1 16 20 1.8 Mass Production PLSP0020JB-A
(20P2F-A)

Alliance Partners


End of content

Back To Top