Product Overview:
The R8C/2L is based on the R8C CPU Core. Maximum operating frequency is 20 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.
Key Features:
- 8-bit Multifunction Timer with 8-bit prescaler (Timer RA and RB): 2 channels
- Input Capture/Output Compare Timer (Timer RC, RD): 16-bit x 3 channels
- UART/Clock Synchronous Serial Interface: 2 channels
- LIN Module: 1 channel (Timer RA, UART0)
- 10-bit A/D Converter: 9 channels
- Watchdog Timer
- Clock Generating Circuits: XIN Clock Generation Circuit, On-chip Oscillator (High/Low Speed)
- Oscillation Stop Detection Function
- Voltage Detection Circuit
- Power-On Reset Circuit
- I/O Ports: 25 (incl. LED drive ports)
- External Interrupt Pins: 7
- Data Flash: 2 KB
Key Applications:
Motor Control, Electronic Household Appliances, Office Equipment, AudioEquipment, Consumer Products, etc.
Product Lineup:
Loading...
Americas