Product Overview:
The R8C/2J is based on the R8C CPU Core. Maximum operating frequency is 8 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.
Key Features:
- 8-bit Multifunction Timer with 8-bit prescaler (Timer RA and RB): 2 channels
- Input Capture/Output Compare Timer (Timer RF): 16-bit x 1 channel
- UART/Clock Synchronous Serial Interface: 1 channel
- LIN Module: 1 channel (Timer RA, UART0)
- Comparator: 2 (shared with voltage monitor 1 and 2)
- Watchdog Timer
- Clock Generation Circuits: On-chip Oscillator (High/Low Speed)
- Voltage Detection Circuit
- Power-On Reset Circuit
- I/O Ports: 12
- External Interrupt Pins: 6
Key Applications:
Electric Power Meter, Electronic Household Appliances, OfficeEquipment, Audio Equipment, Consumer Products, etc.
Product Lineup:
Loading...
Americas