Skip to main content

Product Overview:

The R8C/2C is based on the R8C CPU Core. Maximum operating frequency is 20 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 8-bit Multifunction Timer with 8-bit prescaler (Timer RA and RB): 2 channels
  • Input Capture/Output Compare Timer (Timer RC, RD, RF): 16-bit x 4 channels
  • Real-Time Clock Timer with compare match function (Timer RE): 1 channel
  • UART/Clock Synchronous Serial Interface: 3 channels
  • I2C-bus Interface (IIC)/Chip-select Clock Synchronous Serial Interface: 1 channel
  • LIN Module: 1 channel (Timer RA, UART0)
  • 10-bit A/D Converter: 20 channels
  • 8-bit D/A Converter: 2
  • Watchdog Timer
  • Clock Generating Circuits: XIN Clock Generation Circuit, On-chip Oscillator (High/Low Speed), Sub Clock Generation Circuit
  • Oscillation Stop Detection Function
  • Voltage Detection Circuit
  • Power-On Reset Circuit
  • I/O Ports: 71 (incl. LED drive ports)
  • External Interrupt Pins: 8

Key Applications:

Electronic Household Appliances, Office Equipment, Audio Equipment, Consumer Products

Product Lineup:

Loading...

8 matches
(1 to 8 are displayed.)

Compare Document Part No RAM Program memory Pin Count Operating Voltage Min Production Status Package
Code
PDF R5F212C7SDFP 2.5 48 80 2.2 Mass Production PLQP0080KB-A
(80P6Q-A)
PDF R5F212C7SNFP 2.5 48 80 2.2 Mass Production PLQP0080KB-A
(80P6Q-A)
PDF R5F212C8SDFP 3 64 80 2.2 Mass Production PLQP0080KB-A
(80P6Q-A)
PDF R5F212C8SNFP 3 64 80 2.2 Mass Production PLQP0080KB-A
(80P6Q-A)
PDF R5F212CASDFP 7 96 80 2.2 Mass Production PLQP0080KB-A
(80P6Q-A)
PDF R5F212CASNFP 7 96 80 2.2 Mass Production PLQP0080KB-A
(80P6Q-A)
PDF R5F212CCSDFP 7.5 128 80 2.2 Mass Production PLQP0080KB-A
(80P6Q-A)
PDF R5F212CCSNFP 7.5 128 80 2.2 Mass Production PLQP0080KB-A
(80P6Q-A)

End of content

Back To Top