- Overview
- Documentation
- Application Notes & Sample Code
- Software & Tools
- Design Support
- Further Information
- Product Specifications
- Characteristics
- Oscillation Parameters
- Oscillation Parameters
Performance Outline of R8C/28 Group
| Item | Specification | |
|---|---|---|
| CPU | Number of fundamental instructions | 89 instructions |
| Minimum instruction execution time | 50 ns (f(XIN) = 20 MHz, VCC = 3.0 to 5.5 V) (other than K version) 62.5 ns (f(XIN) = 16 MHz, VCC = 3.0 to 5.5 V) (K version) 100 ns (f(XIN) = 10 MHz, VCC = 2.7 to 5.5 V) 200 ns (f(XIN) = 5 MHz, VCC = 2.2 to 5.5 V) (N, D version) | |
| Operating mode | Single-chip | |
| Address space | 1 Mbyte | |
| Memory capacity | See Product Lineup. | |
| Peripheral Functions | Ports | I/O ports: 13 pins, Input ports: 3 pins |
| LED drive ports | I/O ports: 8 pins (N, D version) | |
| Timers | Timer RA: 8 bits × 1 channel Timer RB: 8 bits × 1 channel (Each timer equipped with 8-bit prescaler) Timer RC: 16 bits × 1 channel (Input capture and output compare circuits) Timer RE: With real-time clock and compare match function (For J, K version, compare match function only.) | |
| Serial interfaces | 1 channel (UART0): Clock synchronous serial I/O, UART 1 channel (UART1): UART | |
| Clock synchronous serial interface | 1 channel I2C bus interface (1) Clock synchronous serial I/O with chip select | |
| LIN module | Hardware LIN: 1 channel (timer RA, UART0) | |
| A/D converter | 10-bit A/D converter: 1 circuit, 4 channels | |
| Watchdog timer | 15 bits × 1 channel (with prescaler) Reset start selectable | |
| Interrupts | Internal: 15 sources (N, D version), Internal: 14 sources (J, K version) External: 4 sources, Software: 4 sources, Priority levels: 7 levels | |
| Clock generation circuits | 3 circuits • XIN clock generation circuit (with on-chip feedback resistor) • On-chip oscillator (high speed, low speed) High-speed on-chip oscillator has a frequency adjustment function. • XCIN clock generation circuit (32kHz) (N, D version) • Real-time clock (timer RE) (N, D version) | |
| Oscillation sop detection function | XIN clock oscillation stop detection function | |
| Voltage detection circuit | On-chip | |
| Power-on reset circuit | On-chip | |
| Electrical Characteristics | Supply voltage | VCC = 3.0 to 5.5 V (f(XIN) = 20MHz) (other than K version) VCC = 3.0 to 5.5 V (f(XIN) = 16 MHz) (K version) VCC = 2.7 to 5.5 V (f(XIN) = 10 MHz) VCC = 2.2 to 5.5 V (f(XIN) = 5 MHz) (N, D version) |
| Current consumption (N, D version) | Typ. 10 mA (VCC = 5.0 V, f(XIN) = 20 MHz) Typ. 6 mA (VCC = 3.0 V, f(XIN) = 10 MHz) Typ. 2.0 µA (VCC = 3.0 V, wait mode (f(XCIN) = 32 kHz) Typ. 0.7 µA (VCC = 3.0 V, stop mode) | |
| Flash Memory | Programming and erasure voltage | VCC = 2.7 to 5.5 V |
| Programming and erasure endurance | 100 times | |
| Operating Ambient Temperature | −20 to 85 degrees C (N version) −40 to 85 degrees C (D, J version) (2) −40 to 125 degrees C (K version) (2) | |
| Package | 20-pin molded-plastic LSSOP | |
Notes:
1. I2C bus is a trademark of Koninklijke Philips Electronics N.V.
2. Specify the D, K version if D, K version functions are to be used.
Americas

