Product Spec
| Price |
- |
PWM Output |
- |
| CPU |
R8C |
8Bit A/D Converter |
- |
| Max. Freq (MHz) |
20 |
10Bit A/D Converter |
12 |
| Subclock |
YES |
12Bit A/D Converter |
- |
| Bit Size |
16 |
16Bit A/D Converter |
- |
| Family |
R8C |
8Bit D/A Converter |
- |
| Series |
R8C/2x |
10Bit D/A Converter |
- |
| Group |
R8C/27 |
12Bit D/A Converter |
- |
| MMU |
NO |
16Bit D/A Converter |
- |
| FPU |
NO |
Operating Ambient Temperature Max |
85 |
| RAM |
1.5 |
Operating Ambient Temperature Min |
-20 |
| Program memory |
24 |
CAN (Channels) |
- |
| Pin Count |
32 |
Ethernet |
NO |
| Data Flash |
2 |
USB HOST |
NO |
| ROM Type |
Flash memory |
USB Function |
NO |
| Cache type |
- |
USB OTG |
NO |
| Int. main oscillator freq |
- |
I2C-bus |
1 |
| PLL |
NO |
Ext. address bus |
- |
| RTC |
YES |
Ext. data bus (Bit) |
- |
| Operating Voltage Max |
5.5 |
External Interrupt Pins |
7 |
| Operating Voltage Min |
2.2 |
LCD_Com |
- |
| Note1 |
- |
Low Voltage Detection |
YES |
| Note2 |
- |
Power-On Reset |
YES |
| I/O Ports CMOS I/O |
25 |
DMAC |
- |
| On-Chip Debug |
YES |
EXDMAC |
- |
| 8-bit Timer |
3 |
CSI |
0 |
| 16-bit Timer |
1 |
UART |
2 |
| 32-bit Timer |
- |
Lin |
- |
| Watchdog Timer |
1 |
IEBus |
- |
| Other timer |
- |
Remarks |
General Purpose |
| PWM Output (up to 8Bit) |
4 |
Application |
- |
| PWM Output (9-16Bit) |
- |
Production Status |
Mass Production |
Order Information
| Orderable Part No. |
Production Status. |
Packing |
Environmental |
remark |
|
R5F21275SNFP#X6
|
Mass Production
|
Tape & Reel
|
Pb free(pure-Sn)
|
-
|
|
R5F21275SNFP#V2
|
Mass Production
|
Tray
|
Pb free(pure-Sn)
|
-
|
Package & Packing
| Package |
| Renesas code |
PLQP0032GB-A |
| Previous code |
32P6U-A |
| JEITA code |
P-LQFP32-7x7-0.80 |
| Name |
LQFP |
| Terminal count |
32 |
| Terminal pitch (mm) |
0.8 |
| Dimensions (mm) |
7x7 |
Mass (g) [Reference value] |
0.2 |
Mounting height (mm) [MAX] |
1.7 |
| Terminal material - Base |
Cu alloy |
| Terminal material - Surface |
Sn-Pb or Sn-Cu or Sn |
| Drawing Link |
plqp0032gb_a |
| Mount pad |
fig0009e |
| Packing |
Container Custom tray |
tray1041 |
Container JEDEC tray |
tray0031 |
Packing Custom Tray Complete dry pack |
tray-D |
Packing JEDEC Tray Complete dry pack |
tray-D |
Packing Tape Complete dry pack |
tape-D |
Container Tape |
tape2041 |