- Overview
- Documentation
- Application Notes & Sample Code
- Software & Tools
- Design Support
- Further Information
- Product Specifications
- Characteristics
- Oscillation Parameters
- IBIS/BSDL
Table 1. Performance Outline of R8C/25 Group
| Item | Performance | |
| CPU | Basic Instructions | 89 instructions |
| Minimum Instruction Execution Time | 50 ns (f(XIN) = 20 MHz, VCC = 3.0 to 5.5 V) 100 ns (f(XIN) = 10 MHz, VCC = 2.7 to 5.5 V) 200 ns (f(XIN) = 5 MHz, VCC = 2.2 to 5.5 V) | |
| Operating Mode | Single-chip mode | |
| Address Space | 1 Mbytes | |
| Memory Capacity | See Product Lineup. | |
| Peripheral Functions | Port | I/O port: 41 pins (incl. LED drive ports), Input port: 3 pins |
| LED Drive Port | I/O port: 8 pins | |
| Timer | Timer RA: 8 bits × 1 channel Timer RB: 8 bits × 1 channel (Each timer equipped with 8-bit prescaler) Timer RD: 16 bits × 2 channels (Input capture and output compare circuits) Timer RE: With real-time clock and compare match function | |
| Serial Interface | 2 channels (UART0, UART1) Clock synchronous, Clock asynchronous 1 channel I2C-bus interface (IIC) (1), Chip-select clock synchronous (SSU) | |
| LIN Module | Hardware LIN: 1 channel (Timer RA, UART0) | |
| A/D Converter | 10-bit A/D converter: 1 circuit, 12 channels | |
| Watchdog Timer | 15 bits × 1 channel (with prescaler) Start-on-reset selectable | |
| Interrupt | Internal: 11 factors, External: 5 factors, Software: 4 factors, Priority level: 7 levels | |
| Clock Generation Circuit | 3 circuits XIN clock generation circuit (with on-chip feedback resistor), On-chip oscillator (high speed, low speed) *, XCIN clock generation circuit (32 kHz) * High-speed on-chip oscillator has a frequency adjustment function. | |
| Oscillation Stop Detection Function | XIN clock oscillation stop detection function | |
| Voltage Detection Circuit | On-chip | |
| Power-On Reset Circuit | On-chip | |
| Electrical Characteristics | Supply Voltage | VCC = 3.0 to 5.5 V (f(XIN) = 20 MHz) VCC = 2.7 to 5.5 V (f(XIN) = 10 MHz) VCC = 2.2 to 5.5 V (f(XIN) = TBD) |
| Current Consumption | Typ. 10 mA (VCC = 5.0 V, f(XIN) = 20 MHz) Typ. 6 mA (VCC = 3.0 V, f(XIN) = 10 MHz) Typ. 2.0 μA (VCC = 3.0 V, Wait mode f(XCIN) = 32 kHz) Typ. 0.7 μA (VCC = 3.0 V, Stop mode) | |
| Flash Memory | Program/Erase Supply Voltage | VCC = 2.7 to 5.5 V |
| Program/Erase Endurance | 10,000 times (Data Flash) | |
| 1,000 times (Program ROM) | ||
| Operating Ambient Temperature | −20 to 85 degrees C (N version) | |
| −40 to 85 degrees C (D Version) (2) | ||
| −20 to 105 degrees C (Y Version) (3) | ||
| Package | 52-pin molded plastic LQFP | |
| 64-pin molded plastic FLGA | ||
Note:
1. I2C is a trademark of Philips Semiconductors Corporation.
2. Specify the D version when using it.
3. Please contact Renesas Electronics sales offices for the Y version.
Americas

