Skip to main content

Table 1. Performance Outline of R8C/24 Group

Item Performance
CPU Basic Instructions 89 instructions
Minimum Instruction
Execution Time
50 ns (f(XIN) = 20 MHz, VCC = 3.0 to 5.5 V)
100 ns (f(XIN) = 10 MHz, VCC = 2.7 to 5.5 V)
200 ns (f(XIN) = 5 MHz, VCC = 2.2 to 5.5 V)
Operating Mode Single-chip mode
Address Space 1 Mbytes
Memory Capacity See Product Lineup.
Peripheral
Functions
Port I/O port: 41 pins (incl. LED drive ports),
Input port: 3 pins
LED Drive Port I/O port: 8 pins
Timer Timer RA: 8 bits × 1 channel
Timer RB: 8 bits × 1 channel
(Each timer equipped with 8-bit prescaler)
Timer RD: 16 bits × 2 channels
(Input capture and output compare circuits)
Timer RE: With real-time clock and compare match function
Serial Interface 2 channels (UART0, UART1)
Clock synchronous, Clock asynchronous
1 channel   
I2C-bus interface (IIC) (1),
Chip-select clock synchronous (SSU)
LIN Module Hardware LIN: 1 channel (Timer RA, UART0)
A/D Converter 10-bit A/D converter: 1 circuit, 12 channels
Watchdog Timer 15 bits × 1 channel (with prescaler)
Start-on reset selectable
Interrupt Internal: 11 factors, External: 5 factors,
Software: 4 factors, Priority level: 7 levels
Clock Generation
Circuit
3 circuits
XIN clock generation circuit (with on-chip feedback resistor),
On-chip oscillator (high speed, low speed)*,
Sub clock generation circuit (32kHz)
* High-speed on-chip oscillator has a frequency adjustment function
Oscillation Stop
Detection Function
XIN clock oscillation stop detection function
Voltage Detection
Circuit
On-chip
Power-On Reset
Circuit
On-chip
Electrical
Characteristics
Supply Voltage VCC = 3.0 to 5.5 V (f(XIN) = 20 MHz)
VCC = 2.7 to 5.5 V (f(XIN) = 10 MHz)
VCC = 2.2 to 5.5 V (f(XIN) = 5 MHz)
Current
Consumption
Typ. 10 mA (VCC = 5.0 V, f(XIN) = 20 MHz)
Typ. 6 mA (VCC = 3.0 V, f(XIN) = 10 MHz)
Typ. 2.0 μA (VCC = 3.0 V, Wait mode f(XCIN) = 32 kHz)
Typ. 0.7 μA (VCC = 3.0 V, Stop mode)
Flash Memory Program/Erase
Supply Voltage
VCC = 2.7 to 5.5 V
Program/Erase
Endurance
100 times
Operating Ambient Temperature −20 to 85 degrees C (N version)
−40 to 85 degrees C (D Version) (2)
−20 to 105 degrees C (Y Version) (3)
Package 52-pin molded plastic LQFP
64-pin molded plastic FLGA

Notes:
1. I2C is a trademark of Philips Semiconductors Corporation.
2. Specify the D version when using it.
3. Please contact Renesas Electronics sales offices for the Y version.

Alliance Partners


End of content

Back To Top