Skip to main content

Product Spec

Basic Information
Product Status Mass Production
Family R8C
Series R8C/1x
Group R8C/1B

Memory
Program memory 4 KB Flash memory
RAM 0.375 KB
Data Flash 2 KB

CPU (Bit, Clock, DMA, External Bus etc)
CPU R8C (16-bit)
Max. Frequency 20 MHz
On-chip Oscillator Freq. 8 MHz, Low Speed Oscillator 125 kHz
Power-On Reset YES
Low Voltage Detection YES
External Interrupt Pins 7
I/O Ports 13

Timers
8-bit Timers 2 ch
16-bit Timers 1 ch
Watchdog Timers 1 ch
PWM Output 1

Analog
A/D Converters 10-bit x 4 ch

Interfaces
CSIs 2 ch
UARTs 2 ch
I2Cs 1 ch

Operating Conditions
Operating Voltage 2.7 to 5.5 V
Operating Temperature -20 to 85 ℃ (Ambient Temperature)

Order Information Buy

Orderable Part No. Production Status Packing Terminal material
(Surface)
EU RoHS RoHS-pdf
(China-RoHS)
R5F211B1DD#U0 Mass Production Tube Sn-Cu Compliant English

Package

Package
Pins 20
Pin pitch 1.778 mm
Package Type SDIP
Body Size 6.3x19 mm2
Package drawing prdp0020ba_a
Mounting height 4.5 mm
Mass 1 g
Renesas code PRDP0020BA-A (old: 20P4B)
JEITA code P-SDIP20-6.3x19-1.78

End of content

Back To Top