R5F21182DD
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | R8C |
| Series | R8C/1x |
| Group | R8C/18 |
| Memory | |
| Program memory | 8 KB Flash memory |
|---|---|
| RAM | 0.5 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | R8C (16-bit) |
|---|---|
| Max. Frequency | 20 MHz |
| On-chip Oscillator Freq. | 8 MHz, Low Speed Oscillator 125 kHz |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| External Interrupt Pins | 7 |
| I/O Ports | 13 |
| Timers | |
| 8-bit Timers | 2 ch |
|---|---|
| 16-bit Timers | 1 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 1 |
| Interfaces | |
| CSIs | 1 ch |
|---|---|
| UARTs | 2 ch |
| Operating Conditions | |
| Operating Voltage | 2.7 to 5.5 V |
|---|---|
| Operating Temperature | -20 to 85 ℃ (Ambient Temperature) |
| Remarks | |
| Analog comparator: 4 |
Order Information Buy
| Orderable Part No. | Production Status | Packing | Terminal material (Surface) |
EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|---|
| R5F21182DD#U0 | Mass Production | Tube | Sn-Cu | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 20 |
| Pin pitch | 1.778 mm |
| Package Type | SDIP |
| Body Size | 6.3x19 mm2 |
| Package drawing | prdp0020ba_a |
| Mounting height | 4.5 mm |
| Mass | 1 g |
| Renesas code | PRDP0020BA-A (old: 20P4B) |
| JEITA code | P-SDIP20-6.3x19-1.78 |
Americas

