Skip to main content

26 Jan 2012
R8C/36T-A Group Datasheet: New
R8C/38T-A Group Datasheet: New
R8C/54E Group, R8C/54F Group, R8C/54G Group, R8C/54H Group User's Manual: Hardware (New)
Application Notes & Sample Code
R01AN0366EJ0101: R8C/L3AM Group Power Control Using Power-Off 1 Mode (New)
R01AN0379EJ0100: R8C/LA8A Group Timer RJ in Pulse Width Measurement Mode (New)
25 Jan 2012
R8C/56E Group, R8C/56F Group, R8C/56G Group, R8C/56H Group User's Manual: Hardware (New)
17 Jan 2011
R8C/36T-A Group Register Definition (Up)
R8C/38T-A Group Register Definition (Up)
13 Dec 2011
R8C/33G Group Register Definition (New)
R8C/54E Group Register Definition (New)
8 Dec 2011
Application Notes and Sample Code
R01AN0649EJ0110: R8C/34K Group USB Host Evaluation Board R0K5R8C34DK2HBR Hardware Instruction Manual (New)
R01AN0648EJ0110: R8C/34K Group USB Peripheral Evaluation Board R0K5R8C34DK2PBR Hardware Instruction Manual (New)
5 Dec 2011
R8C/32G Group, R8C/32H Group Datasheet: Updated
R8C/32G Group, R8C/32H Group User's Manual: Hardware: Updated
1 Dec 2011
Technical Update: Nov 28, 2011 (New)
- TN-R8C-A020A/E: Note on the R8C/Mx Series
29 Nov 2011
Application Notes and Sample Code
R01AN0838EJ0100_RL78: R8C/36M Group, RL78/G13, RL78/G14 Peripheral Function Comparison between R8C/36M Group and RL78/G13, RL78/G14 (New)
28 Nov 2011
R8C/LA3A Group, R8C/LA5A Group, R8C/LA6A Group, R8C/LA8A Group Datasheet (Up)
R8C/LA6A Group, R8C/LA8A Group User's Manual: Hardware (Up)
18 Nov 2011
R8C/36T-A Group User's Manual: Hardware (Up)
R8C/38T-A Group User's Manual: Hardware (Up)
1 Nov 2011
R8C/LA3A Group, R8C/LA5A Group, R8C/LA6A Group and R8C/LA8A Group Characteristics (New)
28 Oct 2011
R8C/33G Group, R8C/33H Group Datasheet (Up)
R8C/33G Group, R8C/33H Group User's Manual: Hardware (Up)
R8C/34P Group, R8C/34R Group Datasheet (Up)
R8C/34P Group, R8C/34R Group User's Manual: Hardware (Up)
26 Oct 2011
R8C/LAPS Group Register Definition (New)
Application Notes and Sample Code
R01AN0372EJ0100: R8C/35C Group DTC Operation in Chain Transfers (New)
17 Oct 2011
Application Notes and Sample Code
R01AN0334EJ0101: R8C/1x, 2x Series Standard Serial I/O Mode Protocol Specification (Up)
14 Oct 2011
R8C/LAPS Group Product Information (New)
7 Oct 2011
Capacitive Touch MCUs Video (New)
6 Oct 2011
R8C/L3AC Group Oscillation Parameters (Up)
R8C/LA8A Group Oscillation Parameters (New)
R8C/LA5A Group Oscillation Parameters (New)
3 Oct 2011
FAQ NO: 1000601 (New)
Functions: Other Timer/Pulse Function
The TRCGRB register is used for the timer RC input capture function. Even if the CCLR bit in the TRCCR1 register is set to 1, the TRC counter is not cleared to 0000h by the input capture.
30 Sep 2011
Application Notes and Sample Code
R01AN0380EJ0101: R8C/LA8A Group Timer RJ in Timer Mode (Up)
Application Notes and Sample Code
R01AN0383EJ0101: R8C/35C Group A/D Converter in Repeat Sweep Mode (Up)
29 Sep 2011
Application Notes and Sample Code
R01AN0368EJ0100: R8C/LA8A Group Power Control Using Power-Off 2 Mode (New)
R01AN0093EJ0101: R8C/LA8A Group Power Control Using Power-Off 0 Mode (Up)
Application Notes and Sample Code
R01AN0370EJ0100: R8C/M12A Group Power Control in Wait Mode (New)
20 Sep 2011
R8C/3MQ Group Datasheet (Up)
R8C/3MQ Group User's Manual: Hardware (New)
16 Sep 2011
Application Notes and Sample Code
R01AN0380EJ0100: R8C/LA8A Group Timer RJ in Timer Mode (New)
Application Notes and Sample Code
R01AN0359EJ0200: Differences between R8C/38A, R8C/38C, and R8C/38M Groups (Up)
Application Notes and Sample Code
R01AN0369EJ0101: R8C/M12A Group Power Control in Stop Mode (Up)
12 Sep 2011
R8C/36T-A Group User's Manual: Hardware (Up)
R8C/38T-A Group User's Manual: Hardware (Up)
R8C/35C Group Oscillation Parameters (Up)
R8C/35M Group Oscillation Parameters (New)
R8C/38M Group Oscillation Parameters (New)
6 Sep 2011
R8C/LA3A Group, R8C/LA5A Group User's Manual: Hardware (Up)
R8C/LA3A Group Register Definition (Up)
R8C/LA5A Group Register Definition (Up)
R8C/3MK Group Register Definition (Up)
R8C/3MU Group Register Definition (Up)
R8C/34K Group Register Definition (Up)
R8C/34U Group Register Definition (Up)
24 Aug 2011
R8C/3GM Group Product Information (New)
R8C/3JM Group Product Information (New)
R8C/3GM Group Register Definition (New)
R8C/3JM Group Register Definition (New)
Application Notes and Sample Code
R01AN0371EJ0100: R8C/M12A Group Power Control (Entering Wait Mode Using the Wait Control Bit) (New)
12 Aug 2011
Application Notes and Sample Code
R01AN0092EJ0100: R8C/M12A Group Setting Example of System Base Clock (New)
Application Notes and Sample Code
R01AN0383EJ0100: R8C/35C Group A/D Converter in Repeat Sweep Mode (New)
11 Aug 2011
Technical Update: Aug 5, 2011 (New)
- TN-R8C-A019A/E: Revisions for Input Threshold Control Register 0 (VLT0) Specifications
5 Aug 2011
R8C/L35C Group, R8C/L36C Group, R8C/L38C Group and R8C/L3AC Group Reference-Use Standard Characteristics (New)
29 July 2011
Application Notes and Sample Code
R01AN0319EG0100: R8C/LA8A Group Renesas Starter Kit Sample Code (New)
12 July 2011
R8C/3MK Group Register Definition (New)
R8C/34K Group Register Definition (New)
R8C/3MU Group Register Definition (New)
R8C/34U Group Register Definition (New)
11 July 2011
Capacitive Touch MCUs: New
7 July 2011
Application Notes and Sample Code
R01AN0095EJ0100: R8C/LA8A Group Timer RH Clock Error Correction Function in Real-Time Clock Mode (New)
Application Notes and Sample Code
R01AN0363EJ0100: R8C/M13B Group Timer RE2 Clock Error Correction Function in Real-Time Clock Mode (New)
R8C/L35M Group Register Definition (Up)
R8C/L36M Group Register Definition (Up)
R8C/L38M Group Register Definition (Up)
R8C/L3AM Group Register Definition (Up)
6 July 2011
R8C/34U Group, R8C/34K Group Datasheet (Up)
R8C/3MU Group, R8C/3MK Group Datasheet (Up)
4 July 2011
Technical Update: Jun 28, 2011 (New)
- TN-R8C-A018A/E: Notes on R8C Family (3)
R8C/32M Group Datasheet (Up)
R8C/32M Group User's Manual: Hardware (Up)
R8C/33M Group Datasheet (Up)
R8C/33M Group User's Manual: Hardware (Up)
R8C/32M Group Register Definition (Up)
R8C/33M Group Register Definition (Up)
R8C/34M Group Register Definition (Up)
R8C/35M Group Register Definition (Up)
R8C/36M Group Register Definition (New)
R8C/38M Group Register Definition (New)
1 July 2011
R8C/L35M Group, R8C/L36M Group, R8C/L38M Group, R8C/L3AM Group Datasheet (Up)
R8C/L35M Group, R8C/L36M Group, R8C/L38M Group, R8C/L3AM Group User's Manual: Hardware (Up)
27 June 2011
R8C/34M Group Datasheet (Up)
R8C/34M Group User's Manual: Hardware (Up)
23 June 2011
R8C/35M Group Datasheet (Up)
R8C/35M Group User's Manual: Hardware (Up)
20 June 2011
R8C/5x Series Product Information (New)
R8C/36M Group Datasheet (Up)
R8C/38M Group Datasheet (Up)
R8C/36M Group User's Manual: Hardware (New)
R8C/38M Group User's Manual: Hardware (New)
16 June 2011
Application Notes and Sample Code
R01AN0362EJ0100: R8C/M13B Group Timer RE2 in Real-Time Clock Mode (New)
R01AN0373EJ0100: R8C/M12A Group A/D Converter in One-Shot Mode (New)
R01AN0374EJ0100: R8C/M12A Group A/D Converter in Repeat Sweep Mode (New)
6 June 2011
R8C/3NT Group Oscillation Parameters (New)
3 June 2011
R8C/33T Group Register Definition (Up)
Application Notes and Sample Code
REJ05B1349-0102: M16C Family, R8C Family I2C-bus Interface Using UARTi Special Mode 1 (Up)
2 June 2011
R8C/3MU Group, R8C/3MK Group User’s Manual: Hardware (New)
Application Notes and Sample Code
R01AN0093EJ0100: R8C/LA8A Group Power Control Using Power-Off 0 Mode (New)
13 May 2011
R8C/L35C Group, R8C/L36C Group, R8C/L38C Group, R8C/L3AC Group Datasheet (Up)
R8C/L35M Group, R8C/L36M Group, R8C/L38M Group, R8C/L3AM Group Datasheet (Up)
R8C UART Monitor Program (Up)
Add R8C/34C, 32D, 33D, 35D, 32M, 33M, 34M, 35M, M11A and M12A to Target Devices for M16C R8C FoUSB/UART debugger (High-performance Embedded Workshop Version)
- Documentation: M16C R8C FoUSB/UART Debugger User's Manual Additional Document (Notes on Connecting R8C/3xC Group, R8C/3xD Group, R8C/LxC Group) (New)
M16C R8C FoUSB/UART Debugger User's Manual Additional Document (Notes on Connecting R8C/M11A Group, R8C/M12A Group ) (New)
- Downloads:
M16C R8C FoUSB/UART Debugger Update Program for R8C/1x, R8C/2x, R8C/3x, R8C/Lx and R8C/Mx (Up)
11 May 2011
Application Notes and Sample Code
R01AN0078EJ0100: R8C/LA8A Group Timer RJ in Pulse Period Measurement Mode (New)
R8C/36T-A Group Register Definition (New)
R8C/38T-A Group Register Definition (New)
28 April 2011
R8C/33T Group Datasheet (Up)
R8C/33T Group User's Manual: Hardware (Up)
R8C/3JT Group Datasheet (Up)
R8C/3JT Group User's Manual: Hardware (Up)
R8C/3JT Group Register Definition (Up)
R8C/34U Group, R8C/34K Group User's Manual: Hardware (New)
27 April 2011
Application Notes and Sample Code
R01AN0365EJ0100: R8C/M13B Group Timer RK in Pulse Output Mode (New)
R01AN0367EJ0100: R8C/M13B Group Timer RK in Output Compare Mode (New)
26 April 2011
R8C/36T-A Group Product Information (New)
R8C/38T-A Group Product Information (New)
14 April 2011
Application Notes and Sample Code
R01AN0361EJ0100: R8C/M13B Group IrDA Infrared Communication (New)
7 April 2011
R8C/L35C Group, R8C/L36C Group, R8C/L38C Group, R8C/L3AC Group User's Manual: Hardware (Up)
R8C/L35M Group, R8C/L36M Group, R8C/L38M Group, R8C/L3AM Group User's Manual: Hardware (Up)
6 April 2011
FAQ NO: 1000362 (New)
Functions: Flash Memory, Data Flash
Sometimes the contents in the flash memory are rewritten.
FAQ NO: 1000361 (New)
Functions: Oscillation Circuit
Is there any problem that the oscillation amplitude is shown as approximately 1.5 V for the XIN-XOUT oscillation circuit?
FAQ NO: 1000360 (New)
Functions: I/O Register/SFR
While a function is operating, can the corresponding standby bit be set to 1 (standby)?
FAQ NO: 1000359 (New)
Functions: Flash Memory, Data Flash
Can the clock monitor bit (OCD3 bit or XINHALT bit) be used to confirm if the XIN clock oscillation is stabilized?
FAQ NO: 107458 (Up)
Functions: A/D Converter
When using the A/D converter, is there any change in the A/D conversion results based on the availability of the internal pull-up resistors selected in the analog input pin pull-up control register?
5 April 2011
Application Notes and Sample Code
R01AN0102EJ0101: R8C/M12A Group Timer RB2 in Programmable Wait One-Shot Generation Mode (Up)
R01AN0103EJ0101: R8C/M12A Group Timer RB2 in Programmable One-Shot Generation Mode (Up)
R01AN0104EJ0101: R8C/M12A Group Timer RB2 in Programmable Waveform Generation Mode (Up)
R01AN0105EJ0111: R8C/M12A Group Output Compare Function of Timer RC (Up)
R01AN0106EJ0111: R8C/M12A Group Input Capture Function of Timer RC (Up)
31 March 2011
Application Notes and Sample Code
R01AN0089EJ0101: R8C/M12A Group Timer RB2 in Timer Mode (Up)
R01AN0091EJ0101: R8C/M12A Group Timer RC in PWM2 Mode (Up)
28 March 2011
Application Notes and Sample Code
REJ05B1351-0101: R8C/35C Group I2C bus Interface Using UART2 Special Mode 1 (Slave Transmit/Receive) (Up)
Application Notes and Sample Code
R01AN0105EJ0110: R8C/M12A Group Output Compare Function of Timer RC (Up)
R01AN0106EJ0110: R8C/M12A Group Input Capture Function of Timer RC (Up)
R8C/LA3A Group Register Definition (New)
R8C/LA5A Group Register Definition (New)
24 March 2011
R8C/M13B Group Datasheet (New)
R8C/M13B Group User's Manual: Hardware (New)
R8C/M13B Group Register Definition (Up)
22 March 2011
R8C/LA3A Group, R8C/LA5A Group User's Manual: Hardware (New)
Application Notes and Sample Code
REJ05B1155-0110: R8C/38C Group Timer RG Timer Mode (Periodic Timer) (Up)
REJ05B1156-0110: R8C/38C Group Timer RG Timer Mode (Input Capture Function) (Up)
Application Notes and Sample Code
R01AN0090EJ0110: R8C/M12A Group Timer RC in PWM Mode (Up)
11 March 2011
Application Notes and Sample Code
R01AN0109EJ0100: R8C/2D Group Rewriting the Data Flash Using the Suspend Function in EW1 Mode: (New)
9 March 2011
R8C/36M Group Product Information (New)
R8C/38M Group Product Information (New)
Technical Update: Mar 3, 2011 (New)
- TN-R8C-A017A/E: R8C/M11A, R8C/M12A Group Notes on Timer RJ2
3 March 2011
Application Notes and Sample Code
R01AN0386EJ0100: Differences between R8C/L38C and R8C/LA8A Groups (New)
R01AN0107EJ0100: R8C/LA8A Group Timer RJ in Pulse Output Mode (New)
R01AN0360EJ0200: Differences between R8C/L3AA, R8C/L3AC, and R8C/L3AM Groups (Up)
Application Notes and Sample Code
R01AN0106EJ0100: R8C/M12A Group Input Capture Function of Timer RC (New)
2 March 2011
R8C/3MK Group Datasheet (Up)
R8C/34K Group Datasheet (Up)
R8C/3MU Group Datasheet (Up)
R8C/34U Group Datasheet (Up)
22 Feb 2011
R8C/32M Group Register Definition (New)
R8C/33M Group Register Definition (New)
R8C/34M Group Register Definition (New)
R8C/35M Group Register Definition (New)
R8C/LA6A Group Register Definition (Up)
21 Feb 2011
R8C/32G, R8C/32H Group Product Information (New)
R8C/34P, R8C/34R Group Product Information (New)
R8C/LA6A Group, R8C/LA8A Group User's Manual: Hardware (Up)
Application Notes and Sample Code
R01AN0105EJ0100: R8C/M12A Group Output Compare Function of Timer RC (New)
Application Notes and Sample Code
R01AN0349EJ0201: Differences between R8C/35A, R8C/35C, R8C/35D, and R8C/35M Groups (New)
18 Feb 2011
R8C/32M Group User's Manual: Hardware (New)
R8C/33M Group User's Manual: Hardware (New)
R8C/34M Group User's Manual: Hardware (New)
R8C/35M Group User's Manual: Hardware (New)
R8C/32M Group Datasheet (Up)
R8C/33M Group Datasheet (Up)
R8C/34M Group Datasheet (Up)
R8C/35M Group Datasheet (Up)
17 Feb 2011
R8C/38C Group Oscillation Parameters (New)
R8C/35C Group Oscillation Parameters (Up)
14 Feb 2011
Application Notes and Sample Code
R01AN0103EJ0100: R8C/M12A Group Timer RB2 in Programmable One-Shot Generation Mode (New)
R01AN0104EJ0100: R8C/M12A Group Timer RB2 in Programmable Waveform Generation Mode (New)
7 Feb 2011
R8C/3NT Group Product Information (New)
28 Jan 2011
Application Notes and Sample Code
R01AN0102EJ0100: R8C/M12A Group Timer RB2 in Programmable Wait One-Shot Generation Mode (New)
25 Jan 2011
R8C/3MQ Group Product Information (New)
21 Jan 2011
R8C/LA3A Group, R8C/LA5A Group, R8C/LA6A Group, R8C/LA8A Group Datasheet (Up)
19 Jan 2011
Application Notes and Sample Code
R01AN0076EJ0100: R8C/35A Group Power Control Using Stop Mode (New)
R01AN0077EJ0100: R8C/35A Group Power Control Using Wait Mode (New)
R01AN0088EJ0101: R8C/35C Group Rewriting the Data Flash (Up)
Application Notes and Sample Code
REJ05B1153-0101: R8C/2D Group Clock Synchronous Serial I/O with Chip Select (SSU) (New)
13 Jan 2011
R8C/33T Group Characteristics (Up)
R8C/3JT Group Characteristics (Up)

End of content

Back To Top