The R8C/3xK Group and the R8C/3xU Group are equipped with USB modules supporting Full-Speed USB 2.0. They have the same peripheral modules as the R8C/3x Series, and come in 40-pin (QFN) and 48-pin (LQFP) small-sized packages.
- For USB devices, please see here.
USB Selection by Application:
- R8C/3MK Group
- USB 2.0 Module (Host/Peripheral), I2C-bus Interface (IIC)/Synchronous Serial Communication Unit, 10-bit A/D Converter, Comparator, DTC (Data Transfer Controller), PLL Frequency Synthesizer, and Oscillation Stop Detection Function are added to standard peripherals. Equipped with Hardware LIN Module. Maximum operating frequency is 20 MHz. 40-pin package is available. Data Flash with Background Operation (BGO) function (1 KB × 4 blocks) is embedded.
- R8C/34K Group
- USB 2.0 Module (Host/Peripheral), I2C-bus Interface (IIC)/Synchronous Serial Communication Unit, 10-bit A/D Converter, Comparator, DTC (Data Transfer Controller), PLL Frequency Synthesizer, and Oscillation Stop Detection Function are added to standard peripherals. Equipped with Hardware LIN Module. Maximum operating frequency is 20 MHz. 48-pin package is available. Data Flash with Background Operation (BGO) function (1 KB × 4 blocks) is embedded.
- R8C/3MU Group
- USB 2.0 Module (Peripheral), I2C-bus Interface (IIC)/Synchronous Serial Communication Unit, Comparator, DTC (Data Transfer Controller), PLL Frequency Synthesizer, and Oscillation Stop Detection Function are added to standard peripherals. Equipped with Hardware LIN Module. Maximum operating frequency is 20 MHz. 40-pin package is available. Data Flash with Background Operation (BGO) function (1 KB × 4 blocks) is embedded.
- R8C/34U Group
- USB 2.0 Module (Peripheral), I2C-bus Interface (IIC)/Synchronous Serial Communication Unit, 10-bit A/D Converter, Comparator, DTC (Data Transfer Controller), PLL Frequency Synthesizer, and Oscillation Stop Detection Function are added to standard peripherals. Equipped with Hardware LIN Module. Maximum operating frequency is 20 MHz. 48-pin package is available. Data Flash with Background Operation (BGO) function (1 KB × 4 blocks) is embedded.
Americas
