Promotions
- Overview
RENESAS 8-, 16- AND 32-BIT MCU AND MPU SOLUTIONS
Offering solid technology roadmaps featuring performance, integration and power efficiency, with complete development tool support.
Highlights of our design solutions for embedded systems include the following:
- 100MHz, 10ns zero-wait-state on-chip Flash — no need for memory acceleration
- A wide range of MCU performance levels, with speeds from 10 to 200MHz, facilitating the selection of optimum devices
- Industry-leading EMI/EMS performance, reducing design challenges
- Impressive low-power chip designs and process technology, enabling greater power efficiency
- A long track record of <1 PPM quality, helping to maximize system reliability
- Advanced MCU peripheral functions (USB Host/OTG/Device, Ethernet, CAN/LIN, Wi-Fi and 12-/16-bit ADC, among others), decreasing total cost
- Excellent customer support activities, including comprehensive hardware/software development tools, extensive technology partnerships, and long product life cycles (15+years) that boost ROIs.
See below to view more details about the focused products and any special on-going promotions. You may also visit our MCU/MPU product site which shows one of the widest selections of products and solutions for the embedded market.
Promotions
| MCU Family | Details |
|---|---|
| RX200 | Register here to be qualified for a FREE RX210 RPB Board |

Americas