1. Outline of D2DL
Feature of D2DL
- IT800 PLC modem technology developed by Yitran Communications Ltd. enables extremely robust PLC communication. The D2DL is a communication library which optimized for IT800. If you use the D2DL, you can get the communication which uses the IT800 feature and the unique identity at a maximum and also keep the coexistence with the other IT800 module.
- It is all achieved by the interfaces with the upper layer (user application), such as the transmit/receive packet passing and the parameter setting, by the API functions (and callback functions). You can develop the communication application program easily by these API functions.
- You can achieve one-chip solution using the available resource area of microcomputer, which the D2DL does not use, and create the system at low cost.
- The D2DL runs on RTOS. We provide two types of edition, "Single Task Edition" and "Multi Task Edition". For more details, please refer to the D2DL User's Manual.
- You can create the debug environment at once and debug efficiently using the project format of the RENESAS HEW (High-performance Embedded Workshop)
Device composition
The device composition of D2DL is shown. D2DL operates on M16C/6S while offered by the library form, and linked with customer's application program.

Applications
Applications for D2DL include the following.
| ・ | Home automation, Home control (air conditioners, lighting fixtures, sensors) |
| ・ | AMR (Automatic Meter Reading) |
| ・ | Industrial equipment (factory automation equipment, energy control systems, vending machines) |
2. Document Name
| Document Name | Description |
| D2DL USER'S MANUAL | This document has information which helps you understand and use the D2DL. We recommend you read this document (PDF:1.05MB) first. |
| D2DL QUICK START GUIDE | It describes the operation to run the example program attached to the D2DL. |
| D2DL API SPECIFICATION | It gives a detailed description of the API functions for D2DL. |
| D2DL EEPROM I/F SPECIFICATION | The D2DL provides the basic function, which accesses the microcomputer hardware and controls the EEPROM, for EEPROM I/F, therefore you can use any EEPROM. The document describes the specification about the functions and the example program attached to the D2DL. |
| D2DL SPECIFICATION | It describes the communication feature of the D2DL. |
To obtain a copy, contact Renesas Electronics Corporation (Japan).
Americas
