Skip to main content

Product Overview:

These MCUs are ideal for low-cost networking applications. They integrate the IT800 power line modem developed by YITRAN, which provides communication over power lines using the 120 kHz to 400 kHz (FCC, ARIB) or 20 kHz to 80 kHz (CENELEC A) or 95 kHz to 125 kHz (CENELEC B) frequency band and achieves data transfer rates of up to 7.5 kbps. The IT800 technology has been standardized by HomePlug Command and Control, and Echonet. The MCUs can run a software library for the Data Link Layer (layer 2 of the OSI model) for “Protocol agnostic” solution, and a software library for the Network Layer (layer 3 of the OSI model) e.g. for AMR (Automatic Meter Reading) or Street lighting applications. Maximum operating frequency is 15.36 MHz when using a PLL Synthesizer. A 64-pin package is available.

Key Features:

  • Data rate
    FCC/ARIB :
    7.5Kbps(SM : Standard mode)
    5.0Kbps(RM : Robust Mode)
    1.25Kbps(ERM : Extremely Robust Mode)
    CENELEC Indoor and Outdoor :
    2.5Kbps(RM : Robust Mode)
    0.625Kbps(ERM : Extremely Robust Mode)
  • Modulation
    High performance Spread Spectrum Technology (Differential Code Shift Keying- DCSK)
  • Adaptive rate control
    Transmission mode (data rate) is automatically selected, depending on channel condition.
  • Frequency Band
    FCC/ARIB: 100-400kHz
    CENELEC: 20-80 kHz(outdoor), 95-125 kHz(indoor)
  • Channel Access Protocol
    CSMA / CA
    (Carrier Sense Multiple Access / Collision Avoidance)
  • Resend
    Acknowledged and Unacknowledged
  • Area
    EU (European), Japan (Far East) and US (rest of the world)

 

Specification
Notes
Functions
Power Line Control
Operating Frequency
Outside 5.12MHz
Inside 46.08MHz(IT800)
15.36MHz(M16C)
PLL is built in.
Package
64pin LQFP
PIN configuration is almost the same as IT800
Power Supply
3.3V
Voltage Down Converter is built in(--> 2.5V)
Power Consumption
231mW(TYP)
Built in modules
IT800 Logic + AFE
M16C
* Flash Memory : 96KByte
* Peripheral :
Timer : 16Bit * 5
WDT : 15Bit * 1
Interrupt : 3 from outside, 18 from inside, 7Levels
UART : 3ch / SIO : 1ch / Several IO Ports
RAM : 24KByte
ROM : 96KByte

End of content

Back To Top