Skip to main content

M16C/6S Group Product Specifications

Group
M16C/6S
Type No.
M306S0FA-XXXGP
On-Chip Memory
ROM (Bytes)
96K
RAM (Bytes)
24K
ROM Type*
F
I/O Ports (Numbers)
CMOS I/O
20
N-Channel Open Drain
1
DMA Controller (Channels)
2
Timers
16-Bit
5
Watchdog Timer (Channels)
1
Serial Interface (Channels)
Clock Sync. / UART
3
Clock Sync. Only
2
Interrupts (Sources)
External
3
Other Functions
Communication over power lines function
Package
64-pin LQFP
Operating Frequancy / Operating Voltage
15.36 MHz / 3.0 to 3.6 V
Operating Temperature Range (degree C)
-20 to 85
Minimum Instruction Execution Time (ns)
65.1 (15.36 MHz)
Number of Basic Instructions
91
* F: flash memory version

End of content

Back To Top