Skip to main content

Overview:

Standard on-chip peripherals of this product series include 16-bit Multifunction Timers (incl. 3-phase inverter motor control function), UART/Clock Synchronous Serial Interface, 10-bit A/D Converter, 8-bit D/A Converters, DMACs, CRC Calculation Circuit, and Watchdog Timer. The lineup also includes a product group with peripheral functions optimized for PLC (Power Line Communication).

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
Data
Flash
(KB)
RAM
(KB)
Pins
M16C/6S1
-
Development
Environment
3 - 3.6 30.72 128 - 256 8 .01953125 - 31 100
M16C/6S
These MCUs are ideal for low-cost networking applications. They integrate the IT800 power line modem developed by YITRAN, which provides communication over power lines using the 120 kHz to 400 kHz (FCC, ARIB) or 20 kHz to 80 kHz (CENELEC A) or 95 kHz to 125 kHz (CENELEC B) frequency band and achieves data transfer rates of up to 7.5 kbps. The IT800 technology has been standardized by HomePlug Command and Control, and Echonet. The MCUs can run a software library for the Data Link Layer (layer 2 of the OSI model) for “Protocol agnostic” solution, and a software library for the Network Layer (layer 3 of the OSI model) e.g. for AMR (Automatic Meter Reading) or Street lighting applications. Maximum operating frequency is 15.36 MHz when using a PLL Synthesizer. A 64-pin package is available.
Development
Environment
3 - 3.6 15.36 96 - 96 - .0234375 - 24 64

End of content

Back To Top