M32R/ECU Series Ovewview
Single-chip 32-bit RISC MCUs ideal for Vehicle-mounted Applications and for Industrial Equipment and Audio/Video Equipment Control.
Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|
|
32170, 32174 This group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other M32R Family products. |
||||||
|
Development Environment |
- | - | - | - | 240 | |
|
32171 This group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other M32R Family products. |
||||||
|
Development Environment |
- 0 | - | - | - | - | |
|
32172, 32173 This group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other M32R Family products. |
||||||
|
Development Environment |
32 - 32 | 3 | - | - | 144 | |
|
32176 32176 Group is a 32-bit, single-chip RISC microcomputer with built-in flash memory, which was developed for applications including general industrial and household equipments. To make full use of built-in mass volume flash memory, this microcomputer contains a variety of peripheral functions ranging from a 16-channel A/D converter to 37-channel multifunction timers, 10-channel DMAs, 4-channel serial Interfaces, and 1-channel real-time debugger. Also included are 2-channel Full-CAN modules and JTAG (boundary scan facility). With lower power consumption and low noise characteristics also considered, this microcomputer is ideal for embedded equipment applications. |
||||||
|
Development Environment |
3.3 - 5 | 40 | 256 - 512 | 24 - 24 | 144 | |
|
32180 This series is supported only for the customers who have already adopted any of the products. For new adoption, please consider other M32R Family products. |
||||||
|
Development Environment |
- 0 | - | - | - | - | |
|
32182 This group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other M32R Family products. |
||||||
|
Development Environment |
80 - 80 | 3 | - | - | 144 | |
|
32185 The 32185 Group is a 32-bit, single-chip RISC microcomputer with built-in flash memory. To accomplish high-precision arithmetic operations, it incorporates a fully IEEE754 compliant, single-precision FPU. This microcomputer contains a variety of peripheral functions. With the software necessary to run these peripheral functions stored in its large-capacity flash memory, this microcomputer meets the needs of application systems for high functionality, high-performance arithmetic capability, and sophisticated control, thereby adaptation to the embedded applications can be easily configured. |
||||||
|
Development Environment |
3.3 - 3.3 | 80 | 512 - 512 | 32 - 32 | 144 | |
|
32186 The 32186 Group is a 32-bit, single-chip RISC microcomputer with built-in flash memory. To accomplish high-precision arithmetic operations, it incorporates a fully IEEE754 compliant, single-precision FPU. This microcomputer contains a variety of peripheral functions. With the software necessary to run these peripheral functions stored in its large-capacity flash memory, this microcomputer meets the needs of application systems for high functionality, high-performance arithmetic capability, and sophisticated control, thereby adaptation to the embedded applications can be easily configured. |
||||||
|
Development Environment |
3.3 - 3.3 | 80 | 1024 - 1024 | 64 - 64 | 144 | |
|
32192 The 32192 Group is a 32-bit, single-chip RISC microcomputer with built-in flash memory. To accomplish high-precision arithmetic operations, it incorporates a fully IEEE754 compliant, single-precision FPU. This microcomputer contains a variety of peripheral functions. With the software necessary to run these peripheral functions stored in its large-capacity flash memory, this microcomputer meets the needs of application systems for high functionality, high-performance arithmetic capability, and sophisticated control, thereby adaptation to the embedded applications can be easily configured. |
||||||
|
Development Environment |
3.3 - 5 | 160 | 1024 - 1024 | 176 - 176 | 144,224 | |
|
32195 The 32195 Group is a 32-bit, single-chip RISC microcomputer with built-in flash memory. To accomplish high-precision arithmetic operations, it incorporates a fully IEEE754 compliant, single-precision FPU. This microcomputer contains a variety of peripheral functions. With the software necessary to run these peripheral functions stored in its large-capacity flash memory, this microcomputer meets the needs of application systems for high functionality, high-performance arithmetic capability, and sophisticated control, thereby adaptation to the embedded applications can be easily configured. |
||||||
|
Development Environment |
3.3 - 5 | 160 | 512 - 512 | 32 - 32 | 144 | |
|
32196 The 32196 Group is a 32-bit, single-chip RISC microcomputer with built-in flash memory. To accomplish high-precision arithmetic operations, it incorporates a fully IEEE754 compliant, single-precision FPU. This microcomputer contains a variety of peripheral functions. With the software necessary to run these peripheral functions stored in its large-capacity flash memory, this microcomputer meets the needs of application systems for high functionality, high-performance arithmetic capability, and sophisticated control, thereby adaptation to the embedded applications can be easily configured. |
||||||
|
Development Environment |
3.3 - 5 | 160 | 1024 - 1024 | 64 - 64 | 144 | |
|
32150 - |
||||||
| - | - | - | - | - | - | - |
|
32151 - |
||||||
| - | - | - | - | - | - | - |
|
32160 - |
||||||
| - | - | - | - | - | - | - |
Americas