Product Overview:
32176 Group is a 32-bit, single-chip RISC microcomputer with built-in flash memory, which was developed for applications including general industrial and household equipments. To make full use of built-in mass volume flash memory, this microcomputer contains a variety of peripheral functions ranging from a 16-channel A/D converter to 37-channel multifunction timers, 10-channel DMAs, 4-channel serial Interfaces, and 1-channel real-time debugger. Also included are 2-channel Full-CAN modules and JTAG (boundary scan facility). With lower power consumption and low noise characteristics also considered, this microcomputer is ideal for embedded equipment applications.
Key Features:
- Uses the M32R family RISC CPU core (Instruction set common to all microcomputers in the M32R family)
- Five-stage pipelined processing
- Sixteen 32-bit general-purpose registers
- 16-bit/32-bit instructions implemented
- DSP function instructions (sum-of-products calculation using 56-bit accumulator)
- Built-in flash memory
- Built-in flash programming boot program
- Built-in RAM
- PLL clock generating circuit: Multiply by 4
- Oscillation stop detection function
- M32176F4VFP/M32176F3VFP/M32176F2VFP
- 32 MHz (when operating at -40 to 125 degrees C)
- M32176F4TFP/M32176F3TFP/M32176F2TFP
- 40 MHz (when operating at -40 to 85 degrees C)
- M32176F4VFP/M32176F3VFP/M32176F2VFP
- Single power supply: 5V (± 0.5V) or 3.3V (± 0.3V)
Key Applications:
Automobile equipment control (e.g., Engine, ABS, AT), industrial equipment system control, and high-function OA equipment (e.g., PPC)
Product Lineup:
Loading...
Americas