Skip to main content

What's New

10 Sep 2010

Technical Update Sep.06. 2010: New
- TN-32R-A080A/E : 32176 Group Hardware Manual Errata Rev.A

For details, please refer to Latest Updates.

Overview

The M32R family 32-bit RISC microcomputers were developed by Renesas specifically to enable users to incorporate high-level functions into their systems. They incorporate the M32R CPU, a compact CPU core that delivers excellent performance. The M32R family is an ideal system solution for applications including general industrial and car-mounted systems, digital AV equipment, digital imaging equipment, and portable consumer products.

Note : For details of application specific MCUs --> CAN/LIN

.

Top Top Top Top Top Top Top

 

Please click here concerning the technical information of products which are not included in the following lineup.

Lineup:

M32R/ECU

Single-chip 32-bit RISC MCUs ideal for Vehicle-mounted Applications and for Industrial Equipment and Audio/Video Equipment Control

32170, 32174 | 32171 | 32172, 32173 | 32176 | 32180 | 32182 | 32185 | 32186 | 32192 | 32195 | 32196


End of content

Back To Top