M32R Family
- Overview
- Documentation
- Application Notes & Sample Code
- Further Information
- Latest Updates
Updated: 10 Sep 2010
Technical Update Sep.06. 2010: New
- TN-32R-A080A/E : 32176 Group Hardware Manual Errata Rev.A
Updated: 16 May 2007
Documentation
- 32185/32186 Group Hardware Manual (Updated)
Updated: 15 May 2007
M3A-2145G50 (Updated)
Updated: 27 Apr 2007
M3A-2145G50 (Updated)
Updated: 10 Apr 2007
Documentation
- 32192/32195/32196 Group Hardware Manual (Updated)
Updated: 15 Feb 2007
Development Tool Manuals
- 32176 Group Starter Kit USER'S MANUAL M3A-2152 (Updated)
- 32185/32186/32192/32195/32196 Group Starter Kit UESR'S MANUAL M3A-2154G52B (Updated)
M3A-2154G52A
- 32192 Group Evaluation Board Product Standards M3A-2154G02 (New)
Updated: 22 Jan 2007
Technical Update Jan.19. 2007 (New)
- TN-32R-A078A/E : M32R/ECU Series Correction of extension connector dimension error in the M3A-2152G02 Product Standards M3A-2154G02A Product Standards and M3A-2154G02 Product Standards
Updated: 20 Oct 2006
Development Tool Manuals
- 32185/32186/32192/32195/32196 Group Starter Kit UESR'S MANUAL (Updated)
- 32176 Group Starter Kit USER'S MANUAL (Updated)
- 32176 Group Starter Kit PRODUCT STANDARDS (Updated)
Updated: 27 Jul 2006
Documentation
- M32192F8VWG,M32192F8UWG,M32192F8TWG Datasheet (Updated)
Updated: 5 Jul 2006
Technical Update 4. Jul. 2006 (New)
- TN-32R-A077A/E : Precautions for use of RBO (Return Bus Off) bit of the CANn control register in the M32R/ECU Series
Updated: 30 Jun 2006
Documentation
- M32192F8VWG,M32192F8UWG,M32192F8TWG Datasheet (New)
Updated: 22 Jun 2006
Documentation
- 32176 Group Hardware Manual (Updated)
Updated: 7 Jun 2006
FAQs
- FAQ No.106090 (New)
Functions : Installation and Setup, Debug Function
Suitable Products : 32185 Group, 32186 Group, 32195 Group, 32196 Group, M32100T-EZ-E, M32100T2-SDI-E, M32100T3-SDI-E, M32100T5-SDI-E, M3T-PD32R, M3T-PD32RM
- FAQ No.106091 (New)
Functions : Debug Function
Suitable Products : 32185 Group, 32186 Group, 32192 Group, 32195 Group, 32196 Group, M32100T-SDI-E, M32100T2-SDI-E, M3T-PD32R
Updated: 9 May 2006
Technical Update 8. May. 2006 (New)
- TN-32R-A076A/E : Precautions to be taken when switching from flash E/W enable mode to normal mode
Updated: 27 Apr 2006
Family Loadmap (Update)
Updated: 18 Apr 2006
32192 Group Lineup (Update)
Updated: 12 Apr 2006
32185, 32186, 32192, 32195, 32196 Group Evaluation Kit M3A-2154G52B (New)
Updated: 14 Mar 2006
TECHNICAL UPDATE (New)
- TN-32R-A075A/E : Description about the duty-cycle when using Timer TOU in PWM output mode
Updated: 8 Mar 2006
Application Note
- SFR Definition File (New)
- Three-phase Motor Control Program (New)
- DRI Special Mode Sample Program (New)
Updated: 18 Jan 2006
Application Note
- Example of Startup Program (New)
- SFR Definition File (New)
- Single-shot Output Mode Sample Program (New)
- Delayed Single-shot Output Mode Sample Program (New)
- Continuous Output Mode Sample Program (New)
- Measurement Clear Input Mode Sample Program (New)
- Noise Processing Input Mode Sample Program (New)
- PWM Output Mode Sample Program (New)
Updated: 26 Dec 2005
Documentation
- 32186 Hardware Manual (New)
Updated: 20 Dec 2005
Application Note
- Single A/D Conversion Mode Sample Program (New)
- CSIO Mode Transmit/Receive Sample Program (New)
- UART Mode Transmit/Receive Sample Program (New)
- Outline of CAN Module (New)
- Data Frame Transmission Sample Program (New)
- Data Frame Reception Sample Program (New)
- Remote Frame Transmission Sample Program (New)
- Remote Frame Reception Sample Program (New)
- Combination of two Timers Sample Program (New)
- Combination of Input Pin and DMAC Sample Program (New)
- Combination of DMAC and Serial Interface Transmission Sample Program (New)
- Combination of DMAC and Serial Interface Reception Sample Program (New)
Updated: 25 Oct 2005
TECHNICAL UPDATE (New)
- TN-32R-A071A/E
Timer TIO,TOD,TOM,TOU: About reload update timing in PWM output mode
Updated: 23 Aug 2005
Documentation
- 32192/32196 Hardware Manual (New)
Updated: 24 Dec 2004
New 32186 Group (under development) is released.
New 32196 Group (under development) is released.
Updated: 08 Jul 2004
New 32192 Group (under development) is released. --> Press Releases
Updated: 15 Jun 2004
M32R Family renewed.
Americas
