Skip to main content

Product Overview:

The R32C/151 Group, R32C/152 Group, R32C/153 Group, R32C/156 Group, and R32C/157 Group are based on the R32C/100 CPU Core. Maximum operating frequency is 64 MHz when using PLL synthesizer. A Flash memory version is available. Internal Flash memory is programmable on a single power source.

Key Features:

  • 16-bit Multifunction Timer (Timers A and B, incl. three-phase motor control timer): 11
  • Serial Interface: Asynchronous/synchronous serial interface, 5 channels
  • 10-bit A/D Converter: 34 channels
  • 8-bit D/A Converter: 2
  • CRC Calculator
  • X-Y Converter
  • Intelligent I/O
    • Time Measurement (Input Capture): 16-bit x 32
    • Waveform Generation (Output Compare): 16-bit x 32
  • Serial Bus Interface: Synchronous serial communication, 3 channels
  • CAN Module compliant with ISO11898-1:
    2 channels (R32C/151, /156) / 3 channels (R32C/152, /157) / 4 channels (R32C/153), 32 mailboxes
  • LIN Module: 4 channels (R32C/156, /157) / 8 channels (R32C/151, /152, /153)
  • DMAC: 4 channels
  • DMAC II: Can be activated by any peripheral interrupt sources
  • Watchdog Timer
  • External Interrupt Inputs: 14
  • Clock Generation Circuits: Main clock, Sub clock, PLL, On-chip oscillator
  • Oscillation Stop Detector
  • Voltage Detector (optional)
  • I/O Ports: 120
  • Data Flash: 4KB × 2 blocks
  • E2dataFlash: None/4 KB (R32C/156, /157) / None/8 KB (R32C/151, /152, /153)

Key Applications:

Automotive, Industrial equipment

End of content

Back To Top