Skip to main content

 

 

 

Performance Outline of R32C/120 Group

Unit Function Performance
CPU Central processing unit
R32C/100 Series CPU Core
  • Basic instructions: 108
  • Minimum instruction execution time: 15.625 ns (f(CPU) = 64 MHz)
  • Multiplier: 32-bit × 32-bit → 64-bit
  • Multiply-accumulate unit: 32-bit × 32-bit + 64-bit → 64-bit
  • IEEE-754 floating point standard: Single precision
  • 32-bit barrel shifter
  • Operating mode: Single-chip mode
Memory
  • See Product Lineup. (1)
  • Voltage Detector Low voltage detector
    Optional (2)
    • Low voltage detection interrupt
    Clock Clock generator
    • 4 circuits (Main clock, sub clock, PLL, on-chip oscillator)
    • Oscillation stop detector:
      Main clock oscillator stop/re-oscillation detection
    • Frequency divide circuit: Divide-by-2 to divide-by-24 selectable
    • Low power modes: Wait mode, stop mode
    Interrupts
    • Interrupt vectors: 261
    • External interrupt inputs: NMIINT × 6, key input × 4
    • Interrupt priority levels: 7 levels
    Watchdog Timer
    • 15 bits × 1 (selectable input frequency from prescaler output)
      Automatic timer start function is available
    DMA DMAC
    4 channels
    • Cycle-steal transfer mode
    • Request sources: 44
    • 2 transfer modes: Single transfer, repeat transfer
    DMAC II
    • Can be activated by any peripheral interrupt source
    • 3 transfer functions:
      Immediate data transfer, calculation transfer, chained transfer
    I/O Ports Programmable
    I/O ports
    • 2 input-only ports
    • 84 CMOS inputs/outputs
    • A pull-up resistor is selectable for every 4 input ports
    Timer Timer A
    16-bit timer × 5
    • Timer mode
    • event counter mode
    • one-shot timer mode
    • pulse-width modulation (PWM) mode
    • Two-phase pulse signal processing in event counter mode (two-phase encoder input) × 3
    Timer B
    16-bit timer × 6
    • Timer mode
    • event counter mode
    • pulse frequency measurement mode
    • pulse-width measurement mode
    Three-phase motor control timer
    • Three-phase motor control timer × 1 (timers A1, A2, A4, and B2 used)
      : 8-bit programmable dead time timer
    Serial Interface UART0 to UART4
    Asynchronous/synchronous serial interface × 5 channels
    • I2C-bus (UART0 to UART2)
    • Special mode 2 (UART0 to UART2)
    A/D Converter
    10-bit resolution × 26 channels
    • Sample and hold functionality integrated
    • Self test/Open-circuit detection assist
    D/A Converter 8-bit resolution × 2
    CRC Calculator CRC-CCITT (X16 + X12 + X5 + 1)
    X-Y Converter 16 bits × 16 bits
    Intelligent I/O
    • Time measurement (input capture): 16 bits × 16
      Digital debounce circuit contained
    • Waveform generation (output compare): 16 bits × 16
      Phase shift waveform output mode contained
    Serial Bus Interface
    1 channel
    • Synchronous serial communication mode
    • 4-wire serial bus mode
      Programmable character length: 8 to 16 bits
    LIN Module 2 channels
    CAN Module
    1 channel
    • CAN functionality compliant with ISO11898-1
    • 32 mailboxes
    Flash Memory
    • Programming and erasure supply voltage: VCC = 3.0 to 5.5 V
    • Minimum endurance: 1000 program/erase cycles
    • Security protection: ROM code protect, ID code protect
    • Debugging: On-chip debug, on-board flash re-programming
    E2dataFlash
    • Minimum endurance: 100000 program/erase cycles
    Operating Frequency/Supply Voltage 64 MHz/VCC = 3.0 to 5.5 V
    Operating Temperature
    • -40 degrees C to 85 degrees C (version J)
    • -40 degrees C to 105 degrees C (version L)(3)
    • -40 degrees C to 125 degrees C (version K)
    Current Consumption
    • 36 mA (VCC = 5.0 V, f(CPU) = 64 MHz)
    • 8 µA (VCC = 3.3 V, f(XCIN) = 32.768 kHz, Wait mode)
    Package 100-pin plastic molded LQFP (PLQP0100KB-A)

    Notes:

    1. Please contact a Renesas sales office to use the non-E2dataFlash version.
    2. Please contact a Renesas sales office to use the optional feature.
    3. Please contact a Renesas sales office to use the version L products.

     

     

    Performance Outline of R32C/121 Group

    Unit Function Performance
    CPU Central processing unit
    R32C/100 Series CPU Core
    • Basic instructions: 108
    • Minimum instruction execution time: 15.625 ns (f(CPU) = 64 MHz)
    • Multiplier: 32-bit × 32-bit → 64-bit
    • Multiply-accumulate unit: 32-bit × 32-bit + 64-bit → 64-bit
    • IEEE-754 floating point standard: Single precision
    • 32-bit barrel shifter
    • Operating mode: Single-chip mode
    Memory
  • See Product Lineup. (1)
  • Voltage Detector Low voltage detector
    Optional (2)
    • Low voltage detection interrupt
    Clock Clock generator
    • 4 circuits (Main clock, sub clock, PLL, on-chip oscillator)
    • Oscillation stop detector:
      Main clock oscillator stop/re-oscillation detection
    • Frequency divide circuit: Divide-by-2 to divide-by-24 selectable
    • Low power modes: Wait mode, stop mode
    Interrupts
    • Interrupt vectors: 261
    • External interrupt inputs: NMIINT × 6, key input × 4
    • Interrupt priority levels: 7 levels
    Watchdog Timer
    • 15 bits × 1 (selectable input frequency from prescaler output)
      Automatic timer start function is available
    DMA DMAC
    4 channels
    • Cycle-steal transfer mode
    • Request sources: 46
    • 2 transfer modes: Single transfer, repeat transfer
    DMAC II
    • Can be activated by any peripheral interrupt source
    • 3 transfer functions:
      Immediate data transfer, calculation transfer, chained transfer
    I/O Ports Programmable
    I/O ports
    • 2 input-only ports
    • 84 CMOS inputs/outputs
    • A pull-up resistor is selectable for every 4 input ports
    Timer Timer A
    16-bit timer × 5
    • Timer mode
    • event counter mode
    • one-shot timer mode
    • pulse-width modulation (PWM) mode
    • Two-phase pulse signal processing in event counter mode (two-phase encoder input) × 3
    Timer B
    16-bit timer × 6
    • Timer mode
    • event counter mode
    • pulse frequency measurement mode
    • pulse-width measurement mode
    Three-phase motor control timer
    • Three-phase motor control timer × 1 (timers A1, A2, A4, and B2 used)
      : 8-bit programmable dead time timer
    Serial Interface UART0 to UART4
    Asynchronous/synchronous serial interface × 5 channels
    • I2C-bus (UART0 to UART2)
    • Special mode 2 (UART0 to UART2)
    A/D Converter
    10-bit resolution × 26 channels
    • Sample and hold functionality integrated
    • Self test/Open-circuit detection assist
    D/A Converter 8-bit resolution × 2
    CRC Calculator CRC-CCITT (X16 + X12 + X5 + 1)
    X-Y Converter 16 bits × 16 bits
    Intelligent I/O
    • Time measurement (input capture): 16 bits × 16
      Digital debounce circuit contained
    • Waveform generation (output compare): 16 bits × 16
      Phase shift waveform output mode contained
    Serial Bus Interface
    3 channels
    • Synchronous serial communication mode
    • 4-wire serial bus mode
      Programmable character length: 8 to 16 bits
    LIN Module 2 channels
    CAN Module
    2 channels
    • CAN functionality compliant with ISO11898-1
    • 32 mailboxes
    Flash Memory
    • Programming and erasure supply voltage: VCC = 3.0 to 5.5 V
    • Minimum endurance: 1000 program/erase cycles
    • Security protection: ROM code protect, ID code protect
    • Debugging: On-chip debug, on-board flash re-programming
    E2dataFlash
    • Minimum endurance: 100000 program/erase cycles
    Operating Frequency/Supply Voltage 64 MHz/VCC = 3.0 to 5.5 V
    Operating Temperature
    • -40 degrees C to 85 degrees C (version J)
    • -40 degrees C to 105 degrees C (version L)(3)
    • -40 degrees C to 125 degrees C (version K)
    Current Consumption
    • 36 mA (VCC = 5.0 V, f(CPU) = 64 MHz)
    • 8 µA (VCC = 3.3 V, f(XCIN) = 32.768 kHz, Wait mode)
    Package 100-pin plastic molded LQFP (PLQP0100KB-A)

    Notes:

    1. Please contact a Renesas sales office to use the non-E2dataFlash version.
    2. Please contact a Renesas sales office to use the optional feature.
    3. Please contact a Renesas sales office to use the version L products.

     

    Alliance Partners


    End of content

    Back To Top