R32C/116A, R32C/117A, R32C/118A
Product Overview:
The R32C/116A Group, R32C/117A Group, and R32C/118A Group are based on the R32C/100 CPU Core and have 64 MB of address space. Maximum operating frequency is 64 MHz when using PLL synthesizer. A Flash memory version is available. Internal Flash memory is programmable on a single power source.
Key Features:
- 16-bit Multifunction Timer (Timers A and B, incl. three-phase motor control timer): 11
- Serial Interface: Asynchronous/synchronous serial interface, 11 channels
- Multi-master I2C-bus Interface: 1 channel
- 10-bit A/D Converter: 34 channels
- 8-bit D/A Converter: 2
- CRC Calculator
- X-Y Converter
- Intelligent I/O
- Time Measurement (Input Capture): 16-bit x 16
- Waveform Generation (Output Compare): 16-bit x 24
- Serial Interface
- CAN Module compliant with ISO11898-1:
1 channel (R32C/117A) / 2 channels (R32C/118A), 32 mailboxes - DMAC: 4 channels
- DMAC II: Can be activated by any peripheral interrupt sources
- Watchdog Timer
- External Interrupt Inputs: 14
- Clock Generation Circuits: Main clock, Sub clock, PLL, On-chip Oscillator
- Oscillation Stop Detector
- 5V Tolerant Input
- Voltage Detector (optional)
- I/O Ports: 156*
- Data Flash: 4 KB × 2 blocks
*: Spec of 176-pin version.
Key Applications:
Car audio, Audio, Cameras (R32C/116A only), Television (R32C/116A only), Home Appliance (R32C/116A only), Printer, Office/Industrial Equipment, Communication/Portable Devices (R32C/116A only)
Product Lineup:
Loading...
Americas