M32C/8B
Product Overview:
The M32C/8B is based on the M32C/80 CPU Core and has 16MB of address space. Maximum operating frequency is 32MHz. Flash Memory and ROM-less Versions are available. Internal Flash Memory is programmable on a single power source.
Key Features:
- 16-bit Multifunction Timer (Timer A and B, incl. 3-phase inverter motor control function): 11 channels
- Clock Synchronous / Asynchronous Serial Interface: 5 channels
- 10-bit A/D Converter: 34 channels* (in single-chip mode)
18 channels* (in memory expansion mode and microprocessor mode) - 8-bit D/A Converter: 2
- DMAC: 4 channels
- DMAC II: Can be activated by all peripheral function interrupt factors
- CRC Calculation Circuit
- X/Y Converter
- Watchdog Timer
- Clock Generation Circuits: Main Clock Generation Circuit, Sub Clock Generation Circuit, On-chip Oscillator, PLL Synthesizer
- Oscillation Stop Detection Function
- Power Supply Voltage Detection
- I/O Ports: 121* (in single-chip mode)
81* (in memory expansion and microprocessor mode with 8-bit external bus)
73* (in memory expansion and microprocessor mode with 16-bit external bus) - External Interrupt Pins: 11 (in single-chip mode)
11 (in memory expansion and microprocessor mode with 8-bit external bus)
8 (in memory expansion and microprocessor mode with 16-bit external bus) - Data Flash: 4KB × 2 blocks (Flash Memory Version only)
*: Spec of 144-pin version.
Key Applications:
Audio, Cameras, Office Equipment, Communication/Portable Devices
Americas