Skip to main content

Product Overview:

The M32C/8A is based on the M32C/80 CPU Core and has 16MB of address space.Maximum operating frequency is 32MHz. ROM-less Version is available.

Key Features:

  • 16-bit Multifunction Timer (Timer A and B, incl. 3-phase inverter motorcontrol function): 11 channels
  • Clock Synchronous / Asynchronous Serial Interface: 5 channels
  • 10-bit A/D Converter: 10 channels
  • 8-bit D/A Converter: 2
  • DMAC: 4 channels
  • DMAC II: Can be activated by all peripheral function interrupt factor
  • CRC Calculation Circuit
  • X/Y Converter
  • Watchdog Timer
  • Clock Generation Circuits: Main Clock Generation Circuit, Sub ClockGeneration Circuit, On-chip Oscillator, PLL Synthesizer
  • Oscillation Stop Detection Function
  • Power Supply Voltage Detection
  • I/O Ports: 37 (16-bit external bus width), 45 (8-bit external buswidth)
  • External Interrupt Pins: 8 (16-bit external bus width), 11 (8-bit externalbus width)

Key Applications:

Audio, Cameras, Office Equipment, Communication/Portable Devices


End of content

Back To Top