M32C/87
Product Overview:
The M32C/87 is based on the M32C/80 CPU Core and has 16MB of address space.Maximum operating frequency is 32MHz. Mask ROM and Flash Memory Versions areavailable. Internal Flash Memory is programmable on a single power source.
Key Features:
- 16-bit Multifunction Timer (Timer A and B, incl. 3-phase inverter motorcontrol function): 11 channels
- Clock Synchronous / Asynchronous Serial Interface: 7 channels*
- 10-bit A/D Converter: 34 channels*
- 8-bit D/A Converter: 2
- DMAC: 4 channels
- DMAC II: Can be activated by all peripheral function interrupt factors
- Intelligent I/O
- Time Measurement (Input Capture) Function: 16-bit x 8 channels
- Waveform Generating (Output Compare) Function: 16-bit x 16 channels*
- Communication Function
- 2-phase Pulse Signal Processing (2-phase encoder input)
- CAN (2.0B)
- M32C/87: 2 channels, M32C/87A: 1 channel, M32C/87B: Not Available
- CRC Calculation Circuit
- X/Y Converter
- Watchdog Timer
- Clock Generation Circuits: Main Clock Generation Circuit, Sub ClockGeneration Circuit, On-chip Oscillator, PLL Synthesizer
- Oscillation Stop Detection Function
- Power Supply Voltage Detection
- ROM Correction Function
- I/O Ports: 123*
- External Interrupt Pins: 14*
- Data Flash: 4KB (Flash Memory Version only)
*: Spec of 144-pin version.
Key Applications:
Audio, Cameras, Office Equipment, Communication/Portable Devices
Americas