M32C/85
Product Overview:
The M32C/85 is based on the M32C/80 CPU Core and has 16MB of address space.Maximum operating frequency is 32MHz. Mask ROM and Flash Memory Versions areavailable. Internal Flash Memory is programmable on a single power source.
Key Features:
- 16-bit Multifunction Timer (Timer A and B, incl. 3-phase inverter motorcontrol function): 11 channels
- Clock Synchronous / Asynchronous Serial Interface: 5 channels
- 10-bit A/D Converter: 34 channels*
- 8-bit D/A Converter: 2
- DMAC: 4 channels
- DMAC II: Can be activated by all peripheral function interrupt factors
- Intelligent I/O
- Time Measurement (Input Capture) or Waveform Generating (Output Compare)Function: 16-bit x 8 channels
- Communication Function
- 2-phase Pulse Signal Processing (2-phase encoder input)
- CAN: 2 channels (2.0B)
- CRC Calculation Circuit
- X/Y Converter
- Watchdog Timer
- Clock Generation Circuits: Main Clock Generation Circuit, Sub ClockGeneration Circuit, On-chip Oscillator, PLL Synthesizer
- Oscillation Stop Detection Function
- Power Supply Voltage Detection (Except for T Version)
- ROM Correction Function
- I/O Ports: 123*
- External Interrupt Pins: 11
- Data Flash: 4KB (Flash Memory Version only)
*: Spec of 144-pin version.
Key Applications:
Audio, Cameras, Office Equipment, Communication/Portable Devices,Automotive
Americas