Skip to main content

Product Overview:

The M32C/83 is based on the M32C/80 CPU Core and has 16MB of address space.Maximum operating frequency is 32MHz. A Flash Memory Version is available.Internal Flash Memory is programmable on a single power source.

Key Features:

  • 16-bit Multifunction Timer (Timer A and B, incl. 3-phase inverter motorcontrol function): 11 channels
  • Clock Synchronous / Asynchronous Serial Interface: 5 channels
  • 10-bit A/D Converter: 2 circuits, 34 channels*
  • 8-bit D/A Converter: 2
  • DMAC: 4 channels
  • DMAC II: Can be activated by all peripheral function interrupt factors
  • DRAMC
  • Intelligent I/O
    • Time Measurement (Input Capture) Function: 16-bit x 12 channels*
    • Waveform Generating (Output Compare) Function: 16-bit x 28 channels*
    • Communication Function
    • 2-phase Pulse Signal Processing (2-phase encoder input)
  • CAN: 1 channel (2.0B)
  • CRC Calculation Circuit
  • X/Y Converter
  • Watchdog Timer
  • Clock Generation Circuits: Main Clock Generation Circuit, Sub ClockGeneration Circuit, On-chip Oscillator, PLL Synthesizer
  • Oscillation Stop Detection Function
  • I/O Ports: 123*
  • External Interrupt Pins: 11

*: Spec of 144-pin version.

Key Applications:

Automobiles, Audio, Cameras, Office Equipment, Communication/PortableDevices


End of content

Back To Top