M16C/29
Product Overview:
The M16C/29 is based on the M16C/60 CPU Core. Maximum operating frequency is 20MHz. Mask ROM and Flash Memory Versions are available. Internal Flash Memory is programmable on a single power source.
Key Features:
- 16-bit Multifunction Timer (Timer A and B, incl. 3-phase inverter motor control function): 8 channels
- Input Capture/Output Compare Timer (Timer S)
- Base Timer: 16-bit x 1 channel
- I/O: 8 channels
- UART/Clock Synchronous Serial Interface: 3 channels
- Clock Synchronous Serial Interface: 2 channels*
- Multi-Master I2C-bus: 1 channel
- 10-bit A/D Converter: 27 channels*
- DMAC: 2 channels
- CAN: 1 channel (2.0B)
- CRC Calculation Circuit
- Watchdog Timer
- Clock Generation Circuits: Main Clock Generation Circuit, Sub Clock Generation Circuit, On-chip Oscillator, PLL Synthesizer
- Oscillation Stop Detection Function
- Voltage Detection Circuit (Except for T-ver. and V-ver.)
- I/O Ports: 71*
- External Interrupt Pins: 11
- Data Flash: 2KB × 2 blocks (Flash Memory Version only)
*: Spec of 80-pin version.
Key Applications:
Automotive (Body, Safety, Audio), LAN System of FA
Americas