Skip to main content

Product Overview:

The M16C/28 is based on the M16C/60 CPU Core. Maximum operating frequency is 24MHz when using PLL Synthesizer. Mask ROM and Flash Memory Versions are available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 16-bit Multifunction Timer (Timer A and B, incl. 3-phase inverter motor control function): 8 channels
  • Input Capture/Output Compare Timer (Timer S)
    • Base Timer: 16-bit x 1 channel
    • I/O: 8 channels
  • UART/Clock Synchronous Serial Interface: 3 channels
  • Clock Synchronous Serial Interface: 2 channels*
  • Multi-Master I2C-bus: 1 channel
  • 10-bit A/D Converter: 24 channels (Normal-ver.)*, 27 channels (T-ver./V-ver.)*
  • DMAC: 2 channels
  • CRC Calculation Circuit (Except for Normal-ver.)
  • Watchdog Timer
  • Clock Generation Circuits: Main Clock Generation Circuit, Sub Clock Generation Circuit, On-chip Oscillator, PLL Synthesizer
  • Oscillation Stop Detection Function
  • Voltage Detection Circuit (Except for T-ver. and V-ver.)
  • I/O Ports: 71*
  • External Interrupt Pins: 11
  • Data Flash: 2KB × 2 blocks (Flash Memory Version only)

*: Spec of 85-pin version and 80-pin version.

Key Applications:

Audio, Cameras, Office/Industrial Equipment, Communication/Portable Devices, Home Appliances (Inverter Solution), Motor Control, Automotive Body, Car Audio, LAN System of FA

End of content

Back To Top