M16C/26A
Product Overview:
The M16C/26A is based on the M16C/60 CPU Core. Maximum operating frequencyis 24MHz when using PLL Synthesizer. Mask ROM and Flash Memory Versions areavailable. Internal Flash Memory is programmable on a single power source.
Key Features:
- 16-bit Multifunction Timer (Timer A and B, incl. 3-phase inverter motorcontrol function): 8 channels
- UART/Clock Synchronous Serial Interface: 3 channels*
- 10-bit A/D Converter: 12 channels*
- DMAC: 2 channels
- CRC Calculation Circuit
- Watchdog Timer
- Clock Generation Circuits: Main Clock Generation Circuit, Sub ClockGeneration Circuit, On-chip Oscillator, PLL Synthesizer
- Oscillation Stop Detection Function
- Voltage Detection Circuit (M16C/26A and M16C/26B only)
- I/O Ports: 39*
- External Interrupt Pins: 11
- Data Flash: 2KB × 2 blocks (Flash Memory Version only)
*: Spec of 48-pin version.
Key Applications:
Audio, Cameras, Office Equipment, Communication/Portable Devices, HomeAppliances (Inverter Solution), Automotive, Motor Control
Americas