Overview
Standard on-chip peripherals include 16-bit Multifunction Timers (incl. 3-phase inverter motor control function), UART/Clock Synchronous Serial Interface, 10-bit A/D Converter, DMACs, Watchdog Timer, Oscillation Stop Detection Function, etc.
M16C/60 (General-Purpose Products), M16C/30, and M16C/Tiny Series Function Comparison Table
Product Lineup:
| Documents | Tools | Operating Voltage (V) |
Max. Frequency (MHz) |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Pins |
|---|---|---|---|---|---|---|---|
|
M16C/29 M16C/29 features slim package (available in 64 pins and 80 pins). Input Capture/Output Compare Timer, Clock Synchronous Serial Interface, Multi-Master I2C-bus, CRC Calculation Circuit, CAN, Voltage Detection Circuit, and PLL Synthesizer are added to standard peripherals. Maximum operating frequency is 20MHz. Data Flash (2KB × 2 blocks) is embedded (Flash Memory Version only). |
|||||||
|
Development Environment |
2.7 - 5.5 | 20 | 64 - 128 | 4 | 4 - 12 | 64,80 | |
|
M16C/28 M16C/28 features slim package (available in 64 pins, 80 pins and 85 pins). Input Capture/Output Compare Timer, Clock Synchronous Serial Interface, Multi-Master I2C-bus, CRC Calculation Circuit, Voltage Detection Circuit, and PLL Synthesizer are added to standard peripherals. Maximum operating frequency is 24MHz when using PLL Synthesizer. Data Flash (2KB × 2 blocks) is embedded (Flash Memory Version only). |
|||||||
|
Development Environment |
2.7 - 5.5 | 24 | 48 - 128 | 4 | 4 - 12 | 64,80,85 | |
|
M16C/26A M16C/26A features small package (available in 42 pins and 48 pins). CRCCalculation Circuit, Voltage Detection Circuit and PLL Synthesizer are added tostandard peripherals. Maximum operating frequency is 24MHz when using PLLSynthesizer. Data Flash (2KB × 2 blocks) is embedded (Flash Memory Versiononly). |
|||||||
|
Development Environment |
2.7 - 5.5 | 24 | 24 - 64 | 4 | 1 - 2 | 42,48 | |
|
M16C/26 Support for the M16C/26 Group is limited to customers who have already adopted these products. If adopting new products, please consider other ranges such as the M16C/26A Group. |
|||||||
|
Development Environment |
2.7 - 5.5 | 20 | - | - | - | 48 | |
Americas