M16C/6NK, M16C/6NL, M16C/6NM, M16C/6NN
- Overview
- Documentation
- Application Notes & Sample Code
- Software & Tools
- Design Support
- Further Information
- Product Specifications
M16C/6NK, M16C/6NL Group Product Specifications
| Item | M16C/6NK Group | M16C/6NL Group | ||
|---|---|---|---|---|
| Normal-version | T-version V-version | Normal-version | ||
| Central Processing Unit (CPU) and Memory Map | Number of Basic Instructions | 91 | ||
| Minimum instruction execution time | 41.7ns(f(BCLK)=24MHz, 1/1 prescaler, without software wait) | 50.0ns (f(BCLK)=20MHz, 1/1 prescaler, without software wait) | 41.7ns(f(BCLK)=24MHz, 1/1 prescaler, without software wait) | |
| Operating Mode | Single-chip, Memory Expansion, Microprocessor | Single-chip | Single-chip, Memory Expansion, Microprocessor | |
| Memory Capacity | ||||
| Programmable I/O Ports | 87 | |||
| Interrupt |
|
| ||
| Timers |
| |||
| Serial I/Os |
| |||
| A/D Converter | 10 bits X (8 X 3 + 2) channels | |||
| D/A Converter | 8 bits X 2 channels | |||
| CRC calculation circuit | 1 circuit: CRC-CCITT | |||
| DMAC | 2 channels(trigger: 25 sources) | |||
| CAN module | 2 channels with 2.0B specification | 1 channel with 2.0B specification | ||
| Watchdog Timer | 15 bits X 1 (with prescaler) | |||
| Clock Generating Circuit |
| |||
| Power supply voltage | 3.0 to 5.5V(f(BCLK)=24MHz, 1/1 prescaler, without software wait) | 4.2 to 5.5V(f(BCLK)=20MHz, 1/1 prescaler, without software wait) | 3.0 to 5.5V(f(BCLK)=24MHz, 1/1 prescaler, without software wait) | |
| Power consumption | Mask ROM version | 21 mA (Vcc=5V,f(BCLK)=24MHz, PLL operation, no division) | - | 19mA (Vcc=5V,f(BCLK)=24MHz, PLL operation, no division) |
| Flash memory version | 23mA (Vcc=5V, f(BCLK)=24MHz, PLL operation, no division) | 21mA (Vcc=5V, f(BCLK)=20MHz, PLL operation, no division) | 21mA (Vcc=5V, f(BCLK)=24MHz, PLL operation, no division) | |
| Operating Temperature Range | -40 to 85 degrees C | -40 to 85 degrees C (T version) -40 to 125 degrees C (V version) (option) | -40 to 85 degrees C | |
| Device configuration | CMOS high performance silicon gate | |||
| Packages | 100-pin plastic mold LQFP | |||
M16C/6NM, M16C/6NN Group Product Specifications
| Item | M16C/6NM Group | M16C/6NN Group | ||
|---|---|---|---|---|
| Normal-version | T-version V-version | Normal-version | ||
| Central Processing Unit (CPU) and Memory Map | Number of Basic Instructions | 91 | ||
| Minimum instruction execution time | 41.7ns(f(BCLK)=24MHz, 1/1 prescaler, without software wait) |
50.0ns (f(BCLK)=20MHz, 1/1 prescaler, without software wait) |
41.7ns(f(BCLK)=24MHz, 1/1 prescaler, without software wait) |
|
| Operating Mode | Single-chip, Memory Expansion, Microprocessor |
Single-chip | Single-chip, Memory Expansion, Microprocessor |
|
| Memory Capacity |
|
|||
| Programmable I/O Ports | 113 | |||
| Interrupt |
|
|
||
| Timers |
|
|||
| Serial I/Os |
|
|||
| A/D Converter | 10 bits X (8 X 3 + 2) channels | |||
| D/A Converter | 8 bits X 2 channels | |||
| CRC calculation circuit | 1 circuit: CRC-CCITT | |||
| DMAC | 2 channels(trigger: 25 sources) | |||
| CAN module | 2 channels with 2.0B specification | 1 channel with 2.0B specification | ||
| Watchdog Timer | 15 bits X 1 (with prescaler) | |||
| Clock Generating Circuit |
|
|||
| Power supply voltage | 3.0 to 5.5V(f(BCLK)=24MHz, 1/1 prescaler, without software wait) |
4.2 to 5.5V(f(BCLK)=20MHz, 1/1 prescaler, without software wait) |
3.0 to 5.5V(f(BCLK)=24MHz, 1/1 prescaler, without software wait) |
|
| Power consumption | Mask ROM version | 21mA (Vcc=5V,f(BCLK)=24MHz, PLL operation, no division) |
- | 19mA (Vcc=5V,f(BCLK)=24MHz, PLL operation, no division) |
| Flash memory version | 23mA (Vcc=5V, f(BCLK)=24MHz, PLL operation, no division) |
21mA (Vcc=5V, f(BCLK)=20MHz, PLL operation, no division) |
21mA (Vcc=5V, f(BCLK)=24MHz, PLL operation, no division) |
|
| Operating Temperature Range | -40 to 85 degrees C | -40 to 85 degrees C (T version) -40 to 125 degrees C (V version) (option) |
-40 to 85 degrees C | |
| Device configuration | CMOS high performance silicon gate | |||
| Packages | 128-pin plastic mold LQFP | |||
Americas

