Skip to main content

Renesas Electronics - Software and Tools

Software & Tools for M16C/6N4, M16C/6N5



Tool Category Product Name Overview Status Trial
Copy
Tool
News
Docs Down-
load
Remark
Standard Tool Chain (Development tools for this device group.) : Top
IDE High-performance Embedded Workshop Renesas integrated development environment (IDE).
(for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families)
This IDE, High-performance Embedded Workshop is the front-end GUI common to coding, building, and debugging. It is bundled with compiler packages and emulator products. It seamlessly integrates phases of development and allows you efficient development.
In Production False Tool False False
Coding Tool C/C++ Compiler Package for R8C and M16C Families C/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C)
* Packed the following three compiler packages :
[Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger.
In Production Download False False
Coding Tool MISRA C Rule Checker SQMlint MISRA C Rule Checker In Production Download Tool False False
Simulator Simulator Debugger for M16C Series and R8C Family Simulator Debugger for M16C/60, M16C/30, M16C/Tiny, M16C/20, M16C/10 Series and R8C Family
* This product is included in Compiler Package and is not available separately.
In Production Download Tool False False
OCD Emulator E8a On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers.
* This product is E8 emulator's successor.
In Production False Tool False False
Programmer (Unit) E8a (On-chip debugging emulator) The E8a emulator is also available as a flash memory programmer with the flash programming software Flash Development Toolkit.
* This product is E8 emulator's successor.
In Production False Tool False False
Programmer (GUI) Flash Development Toolkit Flash Development Toolkit is the dedicated flash programming software for the SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, and 740 families. In Production Download Tool False False
OCD Emulator E8 On-Chip Debugging Emulator for M16C and H8 families. Available as a flash memory programmer for M16C and 740(QzROM) families also by using with Flash Development Toolkit. Note that the H8 family MCUs support the debugging features and that the 740 family MCUs support only the programming features.
* Successor : E8a
Discontinued products False Tool False False
Full-spec Emulator PC7501 Emulator for M16C Family [Overseas Standards Compliant]
* Support for all operating frequencies of M16C.
In Production False Tool False False
Full-spec Emulator M306NKT-EPB Emulation Probe for M16C/6N Group (M16C/6N4, M16C/6N5, M16C/6NK, M16C/6NL, M16C/6NM, M16C/6NN) [For PC7501] In Production False Tool False False
Programmer (Unit) M3A-0806 Flash Memory Programmer via UART communications for M32C/80, M16C/80, M16C/60, M16C/Tiny, M16C/20, M16C/10, and R8C Family. Also, supports 740 Family. In Production False False False
Programmer (Unit) E8 (On-chip debugging emulator) The E8a emulator is also available as a flash memory programmer with the flash programming software Flash Development Toolkit.
* Successor : E8a
Discontinued products False Tool False False
Embedded Software (Operating systems, middleware, device drivers.) : Top
Embedded OS M3T-MR30/4 Real-time OS for M16C Series and R8C Family µITRON4.0 Specification real-time OS for M16C/60, M16C/50, M16C/30, M16C/20, M16C/10, M16C/Tiny Series and R8C Family In Production False Tool False False
Embedded OS Real-Time OS Aware Debugging Function for task-level debugging of real-time OS applications. [Standard feature of High-performance Embedded Workshop]
* Available for debugging with a simulator or an emulator.
In Production False False False
Middleware / Software Library Software Libraries Supporting MCUs Software libraries for evaluating Renesas MCUs.
Compactly designed to be embedded in a single chip, and available in unified specifications for multiple MCUs.
Supported False Tool False False
Free evaluation version available
Device Driver Device Drivers Device drivers for Renesas MCUs. In Production False Tool False False
Embedded OS M3T-MR30 Real-time OS for M16C Series µITRON3.0 Specification real-time OS for M16C/60, M16C/30, M16C/Tiny, M16C/20, M16C/10 Series In Production False Tool False False
Evaluation Boards (CPU boards, reference boards.) : Top
Development Kit / CPU Board E8a/E8 14PIN-10PIN Convert Board Convert board to connect the 10-pin connector of the M3A-0665 FoUSB to the E8a (or the E8) emulator. In Production False False False

Disclaimer

The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.


End of content

Back To Top