M16C/6C
Product Overview:
The M16C/6C is based on the M16C/60 CPU Core and has 1MB of address space. Maximum operating frequency is 32MHz when using PLL Frequency Synthesizer. Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.
Key Features:
- 16-bit Multifunction Timer (Timer A and B, incl. 3-phase inverter motor control function): 11 channels
- Input Capture/Output Compare Timer (Timer S): 16-bit x 1 channel
- UART/Clock Synchronous Serial Interface: 6 channels
- Multi-Master I2C-bus Interface: 1 channel
- USB: Full-speed (12 Mbps, USB 2.0 specification compliant)
- 10-bit A/D Converter: 2 circuits, 26 channels
- 8-bit D/A Converter: 2
- DMAC: 4 channels
- CRC Calculator
- Watchdog Timer
- Clock Generator: Main clock, Sub clock, On-chip oscillator (High-speed/Low-speed), PLL frequency synthesizer
- Oscillation Stop Detection
- Real-time Clock
- Voltage Detector
- Power-on Reset
- I/O Ports: 85
- External Interrupt Inputs: 13
- Data Flash: 4KB × 2 blocks
Key Applications:
Peripherals (USB applicable), Audio, Cameras, Television, Home Appliance, Office Equipment, Communication/Portable Devices, Industrial Equipment
Americas