Skip to main content

Product Overview:

The M16C/6B is based on the M16C/60 CPU Core. Maximum operating frequency is 16MHz. Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • RF
    • RF frequency: 2405 MHz to 2480 MHz
    • Reception sensitivity: –94 dBm
    • Transmission output level: 0 dBm
  • Baseband
    • 127-byte transmit RAM, 127-byte receive RAM × 2
    • Automatic ACK response function
    • 26-bit timer: Compare function in 3 channels
  • 16-bit Multifunction Timer (Timer A and B): 11 channels
  • UART/Clock Synchronous Serial Interface: 3 channels
  • 10-bit A/D Converter: 8 channels*
  • DMAC: 4 channels
  • CRC Calculator
  • Watchdog Timer
  • Clock Generator: Main clock, Sub clock, On-chip oscillator
  • Oscillation Stop Detection
  • I/O Ports: 30*
  • External Interrupt Inputs: 11*
  • Data Flash: 4KB × 2 blocks
  • AES Encryption / Decryption: Key length 128 bits

*: Spec of 64-pin version.

Key Applications:

Home Automation, Building Automation, Factory Automation

*ZigBee is a registered trademark of ZigBee Alliance, Inc.

End of content

Back To Top