M16C/64A
Product Overview:
The M16C/64A is based on the M16C/60 CPU Core and has 1MB of address space. Maximum operating frequency is 25MHz when using PLL Frequency Synthesizer. Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.
Key Features:
- 16-bit Multifunction Timer (Timer A and B, incl. 3-phase inverter motor control function): 11 channels
- 8-bit PWM Function
- Remote Control Signal Receiver: 2 circuits, 4 wave pattern matchings
- UART/Clock Synchronous Serial Interface: 6 channels
- Clock Synchronous Serial Interface: 2 channels
- Multi-Master I2C-bus Interface: 1 channel
- CEC Function*
- 10-bit A/D Converter: 26 channels
- 8-bit D/A Converter: 2
- DMAC: 4 channels
- CRC Calculator
- Watchdog Timer
- Clock Generator: Main clock, Sub clock, On-chip oscillator, PLL frequency synthesizer
- Oscillation Stop Detection
- Real-time Clock
- Voltage Detector
- Power-on Reset
- I/O Ports: 85
- External Interrupt Inputs: 13
- Data Flash: 4KB × 2 blocks
*: The CEC function indicates circuitry which supports the transmission and reception of CEC signals standardized by the High-Definition Multimedia Interface (HDMI). HDMI and High-Definition Multimedia Interface are registered trademarks of HDMI Licensing, LLC.
Key Applications:
Audio, Cameras, Television, Home Appliance, Office Equipment, Communication/Portable Devices, Industrial Equipment
Americas