M16C/62P
Product Overview:
The M16C/62P is based on the M16C/60 CPU Core and has 1MB of address space.Maximum operating frequency is 24MHz when using PLL Synthesizer. Mask ROM,Flash Memory, and ROM-less Versions are available. Internal Flash Memory isprogrammable on a single power source.
Key Features:
- 16-bit Multifunction Timer (Timer A and B, incl. 3-phase inverter motorcontrol function): 11 channels
- UART/Clock Synchronous Serial Interface: 3 channels
- Clock Synchronous Serial Interface: 2 channels
- 10-bit A/D Converter: 26 channels
- 8-bit D/A Converter: 2
- DMAC: 2 channels
- CRC Calculation Circuit
- Watchdog Timer
- Clock Generation Circuits: Main Clock Generation Circuit, Sub ClockGeneration Circuit, On-chip Oscillator, PLL Synthesizer
- Oscillation Stop Detection Function
- Voltage Detection Circuit (Option) (Except for T Version and VVersion)
- I/O Ports: 113*
- External Interrupt Pins: 11**
- Data Flash: 4KB (Flash Memory Version only)
*: Spec of 128-pin version.
**: Spec of 128-pin and 100-pin versions.
Key Applications:
Audio, Cameras, Television, Home Appliance, Office/Industrial Equipment,Communication/Portable Devices, Automotive
Americas