M16C/62P
- Overview
- Documentation
- Software & Tools
- Design Support
- Further Information
- Characteristics
- IBIS/BSDL
- Memory Connectivity
- Oscillation Parameters
- Product Specifications
- Performance Outline of M16C/62P Group (128-Pin Version)
- Performance Outline of M16C/62P Group (incl. M16C/62PT) (100-Pin Version)
- Performance Outline of M16C/62P Group (incl. M16C/62PT) (80-Pin Version)
- Product Code of Flash Memory Version and ROM-less Version for M16C/62P
- Product Code of Flash Memory Version for M16C/62PT
Table 1. Performance Outline of M16C/62P Group (128-Pin Version)
| Item | Performance | ||
|---|---|---|---|
| CPU | Basic Instructions | 91 instructions | |
| Minimum Instruction Execution Time |
| ||
| Operating Mode |
| ||
| Address Space | 1 Mbytes (Available to 4 Mbytes by address space expansion function) | ||
| Memory Capacity | |||
| Peripheral Functions | Port |
| |
| Multifunction Timer |
| ||
| Serial Interface |
| ||
| A/D Converter | 10-bit A/D converter: 1 circuit, 26 input channels | ||
| D/A Converter | 8 bits × 2 channels | ||
| DMAC | 2 channels | ||
| CRC Calculation Circuit | CRC-CCITT | ||
| Watchdog Timer | 15 bits × 1 channel (with prescaler) | ||
| Interrupt |
| ||
| Clock Generation Circuit |
| ||
| Oscillation Stop Detection Function |
| ||
| Voltage Detection Circuit | Available (option(3)) | ||
| Electrical Characteristics | Supply Voltage |
| |
| Power Consumption |
| ||
| Flash Memory | Program/Erase Supply Voltage | 3.3V ± 0.3V or 5.0V ± 0.5V | |
| Program/Erase Endurance |
| ||
| Operating Ambient Temperature | -20 to 85 degrees C / -40 to 85 degrees C(2) | ||
| Package | 128-pin plastic mold LQFP | ||
Notes:
- I2C is a trademark of Philips Semiconductors Corporation.
- See Table 4. Product Code for the program and erase endurance, and operating ambient temperature.
In addition 1,000 times/10,000 times versions are under development as of Jul., 2005. Please inquire about a release schedule. - All options are on request basis.
Table 2. Performance Outline of M16C/62P Group (incl. M16C/62PT) (100-Pin Version)
| Item | Performance | ||
|---|---|---|---|
| CPU | Basic Instructions | 91 instructions | |
| Minimum Instruction Execution Time |
M16C/62P |
|
|
| M16C/62PT (3) | 41.7ns (f(BCLK)=24MHz, VCC1=4.0 to 5.5V) | ||
| Operating Mode | M16C/62P | Single-chip mode, Memory expansion mode, Microprocessor mode |
|
| M16C/62PT (3) | Single-chip mode | ||
| Address Space | M16C/62P | 1 Mbytes (Available to 4 Mbytes by address space expansion function) |
|
| M16C/62PT (3) | 1 Mbytes | ||
| Memory Capacity |
|
||
| Peripheral Functions | Port |
|
|
| Multifunction Timer |
|
||
| Serial Interface |
|
||
| A/D Converter | 10-bit A/D converter: 1 circuit, 26 input channels | ||
| D/A Converter | 8 bits × 2 channels | ||
| DMAC | 2 channels | ||
| CRC Calculation Circuit |
CRC-CCITT | ||
| Watchdog Timer | 15 bits × 1 channel (with prescaler) | ||
| Interrupt |
|
||
| Clock Generation Circuit |
|
||
| Oscillation Stop Detection Function |
|
||
| Voltage Detection Circuit |
M16C/62P | Available (option(4)) | |
| M16C/62PT (3) | Absent | ||
| Electrical Characteristics | Supply Voltage | M16C/62P |
|
| M16C/62PT (3) | VCC1=VCC2=4.0 to 5.5V (f(BCLK)=24MHz) | ||
| Power Consumption |
M16C/62P |
|
|
| M16C/62PT (3) |
|
||
| Flash Memory | Program/Erase Supply Voltage |
M16C/62P | 3.3V ± 0.3V or 5.0V ± 0.5V |
| M16C/62PT (注3) |
5.0±0.5V | ||
| Program/Erase Endurance |
|
||
| Operating Ambient Temperature | M16C/62P |
|
|
| M16C/62PT (3) |
|
||
| Package | 100-pin plastic mold QFP/LQFP | ||
Notes:
- I2C is a trademark of Philips Semiconductors Corporation.
- See Table 4. and 5. Product Code for the program and erase endurance, and operating ambient temperature.
In addition 1,000 times/10,000 times versions are under development as of Jul., 2005. Please inquire about a release schedule. - Use the M16C/62PT on VCC1 = VCC2.
- All options are on request basis.
Table 3. Performance Outline of M16C/62P Group (incl. M16C/62PT) (80-Pin Version)
| Item | Performance | ||
|---|---|---|---|
| CPU | Basic Instructions | 91 instructions | |
| Minimum Instruction Execution Time |
M16C/62P |
|
|
| M16C/62PT | 41.7ns (f(BCLK)=24MHz, VCC1=4.0 to 5.5V) | ||
| Operating Mode | Single-chip mode | ||
| Address Space | 1 Mbytes | ||
| Memory Capacity |
|
||
| Peripheral Functions | Port |
|
|
| Multifunction Timer |
|
||
| Serial Interface |
|
||
| A/D Converter | 10-bit A/D converter: 1 circuit, 26 input channels | ||
| D/A Converter | 8 bits × 2 channels | ||
| DMAC | 2 channels | ||
| CRC Calculation Circuit |
CRC-CCITT | ||
| Watchdog Timer | 15 bits × 1 channel (with prescaler) | ||
| Interrupt |
|
||
| Clock Generation Circuit |
|
||
| Oscillation Stop Detection Function |
|
||
| Voltage Detection Circuit |
M16C/62P | Available (option(3)) | |
| M16C/62PT | Absent | ||
| Electrical Characteristics | Supply Voltage | M16C/62P |
|
| M16C/62PT | VCC1=4.0 to 5.5V,f(BCLK)=24MHz) | ||
| Power Consumption |
M16C/62P |
|
|
| M16C/62PT |
|
||
| Flash Memory | Program/Erase Supply Voltage |
M16C/62P | 3.3V ± 0.3V or 5.0V ± 0.5V |
| M16C/62PT | 5.0±0.5V | ||
| Program/Erase Endurance |
|
||
| Operating Ambient Temperature | M16C/62P |
|
|
| M16C/62PT |
|
||
| Package | 80-pin plastic mold QFP | ||
Notes:
- I2C is a trademark of Philips Semiconductors Corporation.
- See Table 4. and 5. Product Code for the program and erase endurance, and operating ambient temperature.
In addition 1,000 times/10,000 times versions are under development as of Jul., 2005. Please inquire about a release schedule. - All options are on request basis.
Table 4. Product Code of Flash Memory Version and ROM-less Version for M16C/62P
| Product Code | Package | Internal ROM (user ROM area without block A, block 1) | Internal ROM (block A, block 1) | Operating Ambient Temperature |
|||
|---|---|---|---|---|---|---|---|
| Program and Erase Endurance | Temperature Range | Program and Erase Endurance | Temperature Range |
||||
| Flash Memory Version | D3 | Lead- included |
100 | 0 to 60 degrees C |
100 | 0 to 60 degrees C |
-40 to 85 degrees C |
| D5 | -20 to 85 degrees C | ||||||
| D7 | 1,000 | 10,000 | -40 to 85 degrees C |
-40 to 85 degrees C | |||
| D9 | -20 to 85 degrees C |
-20 to 85 degrees C | |||||
| U3 | Lead- free |
100 | 100 | 0 to 60 degrees C |
-40 to 85 degrees C | ||
| U5 | -20 to 85 degrees C | ||||||
| U7 | 1,000 | 10,000 | -40 to 85 degrees C |
-40 to 85 degrees C | |||
| U9 | -20 to 85 degrees C |
-20 to 85 degrees C | |||||
| ROMless version | D3 | Lead- included |
- | - | - | - | -40 to 85 degrees C |
| D5 | -20 to 85 degrees C | ||||||
| U3 | Lead- free |
- | - | - | - | -40 to 85 degrees C | |
| U5 | -20 to 85 degrees C | ||||||
Table 5. Product Code of Flash Memory Version for M16C/62PT
| Product Code | Package | Internal ROM (user ROM area without block A, block 1) | Internal ROM (block A, block 1) | Operating Ambient Tempera- ture |
||||
|---|---|---|---|---|---|---|---|---|
| Program and Erase Endurance | Tempera- ture Range | Program and Erase Endurance | Tempera- ture Range |
|||||
| Flash Memory Version | T Ver- sion |
B | Lead- included |
100 | 0 to 60 degrees C |
100 | 0 to 60 degrees C |
-40 to 85 degrees C |
| V Ver- sion |
-40 to 125 degrees C |
|||||||
| T Ver- sion |
B7 | 1,000 | 10,000 | -40 to 85 degrees C |
-40 to 85 degrees C |
|||
| V Ver- sion |
-40 to 125 degrees C |
-40 to 125 degrees C |
||||||
| T Ver- sion |
U | Lead- free |
100 | 100 | 0 to 60 degrees C |
-40 to 85 degrees C |
||
| V Ver- sion |
-40 to 125 degrees C |
|||||||
| T Ver- sion |
U7 | 1,000 | 10,000 | -40 to 85 degrees C |
-40 to 85 degrees C |
|||
| V Ver- sion |
-40 to 125 degrees C |
-40 to 125 degrees C |
||||||
Americas
