Skip to main content

Product Overview:

The M16C/62A is based on the M16C/60 CPU Core and has 1MB of address space.Maximum operating frequency is 16MHz. Mask ROM, Flash Memory, and ROM-lessVersions are available. Internal Flash Memory is programmable on a single powersource.

Key Features:

  • 16-bit Multifunction Timer (Timer A and B, incl. 3-phase inverter motorcontrol function): 11 channels
  • UART/Clock Synchronous Serial Interface: 3 channels
  • Clock Synchronous Serial Interface: 2 channels
  • 10-bit A/D Converter: 10 channels
  • 8-bit D/A Converter: 2
  • DMAC: 2 channels
  • CRC Calculation Circuit
  • Watchdog Timer
  • Clock Generation Circuits: Main Clock Generation Circuit, Sub ClockGeneration Circuit
  • I/O Ports: 87*
  • External Interrupt Pins: 11*

*: Spec of 100-pin version.
For M16C/62M and M16C/62T, please refer to the Product Specifications .

Key Applications:

Audio, Cameras, Office Equipment, Communication/Portable Devices


End of content

Back To Top