M16C/62A (incl. M16C/62T), M16C/62M
- Overview
- Documentation
- Application Notes & Sample Code
- Software & Tools
- Design Support
- Further Information
- Characteristics
- IBIS/BSDL
- Memory Connectivity
- Oscillation Parameters
- Product Specifications
- Performance Outline of M16C/62A Group (100-Pin Version)
- Performance Outline of M16C/62A Group (80-Pin Version)
- Performance Outline of M16C/62A Group (M16C/62T) (100-Pin Version)
- Performance Outline of M16C/62A Group (M16C/62T) (80-Pin Version)
- Performance Outline of M16C/62M Group (100-Pin Version)
- Performance Outline of M16C/62M Group (80-Pin Version)
Performance Outline of M16C/62A Group (100-Pin Version)
| Item | Performance | ||
|---|---|---|---|
| CPU | Basic Instructions | 91 instructions | |
| Minimum Instruction Execution Time |
| ||
| Operating Mode |
| ||
| Address Space | 1 Mbytes | ||
| Memory Capacity | |||
| Peripheral Functions | Port |
| |
| Multifunction Timer |
| ||
| Serial Interface |
| ||
| A/D Converter | 10-bit A/D converter: 1 circuit, (8+2) input channels | ||
| D/A Converter | 8 bits × 2 channels | ||
| DMAC | 2 channels | ||
| CRC Calculation Circuit | CRC-CCITT | ||
| Watchdog Timer | 15 bits × 1 channel (with prescaler) | ||
| Interrupt |
| ||
| Clock Generation Circuit |
| ||
| Electrical Characteristics | Supply Voltage |
| |
| Power Consumption | 25.5mW (f(XIN)=10MHz, VCC=3V, with software one-wait) | ||
| Flash Memory | Program/Erase Supply Voltage | VCC=4.2 to 5.5V | |
| Program/Erase Endurance | 100 times (all space) | ||
| Operating Ambient Temperature | -40 to 85 degrees C | ||
| Package | 100-pin plastic mold QFP/LQFP | ||
Performance Outline of M16C/62A Group (80-Pin Version)
| Item | Performance | ||
|---|---|---|---|
| CPU | Basic Instructions | 91 instructions | |
| Minimum Instruction Execution Time |
|
||
| Operating Mode | Single-chip mode | ||
| Address Space | 1 Mbytes | ||
| Memory Capacity |
|
||
| Peripheral Functions | Port |
|
|
| Multifunction Timer |
|
||
| Serial Interface |
|
||
| A/D Converter | 10-bit A/D converter: 1 circuit, (8+2) input channels | ||
| D/A Converter | 8 bits × 2 channels | ||
| DMAC | 2 channels | ||
| CRC Calculation Circuit |
CRC-CCITT | ||
| Watchdog Timer | 15 bits × 1 channel (with prescaler) | ||
| Interrupt |
|
||
| Clock Generation Circuit |
|
||
| Electrical Characteristics | Supply Voltage |
|
|
| Power Consumption |
25.5mW (f(XIN)=10MHz, VCC=3V, with software one-wait) | ||
| Flash Memory | Program/Erase Supply Voltage |
VCC=4.2 to 5.5V | |
| Program/Erase Endurance |
100 times (all space) | ||
| Operating Ambient Temperature | −40 to 85 degrees C | ||
| Package | 80-pin plastic mold QFP | ||
Performance Outline of M16C/62A Group (M16C/62T) (100-Pin Version)
| Item | Performance | ||
|---|---|---|---|
| CPU | Basic Instructions | 91 instructions | |
| Minimum Instruction Execution Time |
62.5ns (f(XIN)=16MHz, VCC=5V) | ||
| Operating Mode | Single-chip mode | ||
| Address Space | 1 Mbytes | ||
| Memory Capacity |
|
||
| Peripheral Functions | Port |
|
|
| Multifunction Timer |
|
||
| Serial Interface |
|
||
| A/D Converter | 10-bit A/D converter: 1 circuit, (8×3+2) input channels | ||
| D/A Converter | 8 bits × 2 channels | ||
| DMAC | 2 channels | ||
| CRC Calculation Circuit |
CRC-CCITT | ||
| Watchdog Timer |
15 bits × 1 channel (with prescaler) | ||
| Interrupt |
|
||
| Clock Generation Circuit |
|
||
| Electrical Characteristics | Supply Voltage |
|
|
| Power Consumption |
140mW (VCC=5V, f(XIN)=16MHz) | ||
| Flash Memory | Program/Erase Supply Voltage |
VCC=4.2 to 5.5V | |
| Program/Erase Endurance |
100 times (all space) | ||
| Operating Ambient Temperature |
|
||
| Package | 100-pin plastic mold QFP | ||
Performance Outline of M16C/62A Group (M16C/62T) (80-Pin Version)
| Item | Performance | ||
|---|---|---|---|
| CPU | Basic Instructions | 91 instructions | |
| Minimum Instruction Execution Time |
62.5ns (f(XIN)=16MHz, VCC=5V) | ||
| Operating Mode | Single-chip mode | ||
| Address Space | 1 Mbytes | ||
| Memory Capacity |
|
||
| Peripheral Functions | Port |
|
|
| Multifunction Timer |
|
||
| Serial Interface |
|
||
| A/D Converter | 10-bit A/D converter: 1 circuit, (8×3+2) input channels | ||
| D/A Converter | 8 bits × 2 channels | ||
| DMAC | 2 channels | ||
| CRC Calculation Circuit |
CRC-CCITT | ||
| Watchdog Timer |
15 bits × 1 channel (with prescaler) | ||
| Interrupt |
|
||
| Clock Generation Circuit |
|
||
| Electrical Characteristics | Supply Voltage |
|
|
| Power Consumption |
140mW (VCC=5V, f(XIN)=16MHz) | ||
| Flash Memory | Program/Erase Supply Voltage |
VCC=4.2 to 5.5V |
|
| Program/Erase Endurance |
100 times (all space) | ||
| Operating Ambient Temperature |
|
||
| Package | 80-pin plastic mold QFP | ||
Performance Outline of M16C/62M Group (100-Pin Version)
| Item | Performance | ||
|---|---|---|---|
| CPU | Basic Instructions | 91 instructions | |
| Minimum Instruction Execution Time |
|
||
| Operating Mode |
|
||
| Address Space | 1 Mbytes | ||
| Memory Capacity |
|
||
| Peripheral Functions | Port |
|
|
| Multifunction Timer |
|
||
| Serial Interface |
|
||
| A/D Converter | 10-bit A/D converter: 1 circuit, (8+2) input channels | ||
| D/A Converter | 8 bits × 2 channels | ||
| DMAC | 2 channels | ||
| CRC Calculation Circuit |
CRC-CCITT | ||
| Watchdog Timer |
15 bits × 1 channel (with prescaler) | ||
| Interrupt |
|
||
| Clock Generation Circuit |
|
||
| Electrical Characteristics | Supply Voltage |
|
|
| Power Consumption |
28.5mW (f(XIN)=10MHz, VCC=3V, without software wait) | ||
| Flash Memory | Program/Erase Supply Voltage |
VCC=2.7 to 3.6V | |
| Program/Erase Endurance |
100 times (all space) | ||
| Operating Ambient Temperature | -40 to 85 degrees C | ||
| Package | 100-pin plastic mold QFP/LQFP | ||
Performance Outline of M16C/62M Group (80-Pin Version)
| Item | Performance | ||
|---|---|---|---|
| CPU | Basic Instructions | 91 instructions | |
| Minimum Instruction Execution Time |
|
||
| Operating Mode | Single-chip mode | ||
| Address Space | 1 Mbytes | ||
| Memory Capacity |
|
||
| Peripheral Functions | Port |
|
|
| Multifunction Timer |
|
||
| Serial Interface |
|
||
| A/D Converter | 10-bit A/D converter: 1 circuit, (8+2) input channels | ||
| D/A Converter | 8 bits × 2 channels | ||
| DMAC | 2 channels | ||
| CRC Calculation Circuit |
CRC-CCITT | ||
| Watchdog Timer |
15 bits × 1 channel (with prescaler) | ||
| Interrupt |
|
||
| Clock Generation Circuit |
|
||
| Electrical Characteristics | Supply Voltage |
|
|
| Power Consumption |
28.5mW (f(XIN)=10MHz, VCC=3V, without software wait) | ||
| Flash Memory | Program/Erase Supply Voltage |
VCC=2.7 to 3.6V | |
| Program/Erase Endurance |
100 times (all space) | ||
| Operating Ambient Temperature | -40 to 85 degrees C | ||
| Package | 80-pin plastic mold QFP | ||
Americas

