Skip to main content

Overview

Standard on-chip peripherals include 16-bit Multifunction Timers (incl. 3-phase inverter motor control function), UART/Clock Synchronous Serial Interface, 10-bit A/D Converter, 8-bit D/A Converters, DMACs, CRC Calculation Circuit, Watchdog Timer, etc.

M16C/60 (General-Purpose Products), M16C/30, and M16C/Tiny Series Function Comparison Table

R32C/M16C Roadmap RX200 Series RX200 Series RX600 Series RX200 Series M16C/64C M16C/65C R32C/116A, R32C/117A, R32C/118A M16C/64A M16C/6S M16C/29 R32C/100 Series R32C/116, R32C/117, R32C/118 R32C/111 M32C/80 Series M32C/8B M32C/8A M32C/87 M16C/60 Series M16C/6S1 M16C/6B M16C/6C M16C/65 M16C/64 M16C/63 M16C/62P M16C/50 Series M16C/5LD, M16C/56D M16C/30 Series M16C/30P M16C/Tiny Series M16C/28 M16C/26A

R32C/M16C Roadmap for Autmotive M16C/50 Series M16C/5M, M16C/57 M16C/5L, M16C/56 M16C/Tiny Series R32C/160, R32C/161 R32C/100 Series R32C/151, R32C/152, R32C/153, R32C/156, R32C/157 R32C/120, R32C/121 M32C/80 Series

Product Lineup:

Documents Tools Operating
Voltage
(V)
Max.
Frequency
(MHz)
Program
Memory
(KB)
Data
Flash
(KB)
RAM
(KB)
Pins
M16C/62A (incl. M16C/62T), M16C/62M
M16C/62A supports the standard on-chip peripherals. Maximum operatingfrequency is 16MHz. 80-pin and 100-pin packages are available.
Development
Environment
2.2 - 5.5 16 32 - 256 - 3 - 20 80,100
M16C/62N (incl. M3062GF8NFP/GP)
M16C/62N is a low voltage operation version. Maximum operating frequency is16MHz. 80-pin and 100-pin packages (incl. an 100-pin package with a thicknessof 1mm) are available.
Development
Environment
2.2 - 3.6 16 64 - 256 - 8 - 20 80,100
M16C/62P
M16C/62P is a high speed/high performance version. Voltage Detection Circuit(Option), Oscillation Stop Detection Function, and PLL Synthesizer are added tostandard peripherals. Maximum operating frequency is 24MHz when using PLLSynthesizer. 80-pin, 100-pin, and 128-pin packages are available. Data Flash(4KB × 1 block) is embedded (Flash Memory Version only) .
Development
Environment
2.7 - 5.5 24 48 - 512 4 4 - 31 80,100,128
M16C/63
M16C/63 is a slimmed-down version of the M16C/65 Group and provides 1.8 V low voltage operation and low power consumption. M16C/63 incorporates a voltage detector (3 voltage detection points), a power-on reset, oscillation stop detection, an 8-bit PWM function, a remote control signal receiver, a multi-master I<sup>2</sup>C bus interface, a CEC function, real-time clock, and a high-speed on-chip oscillator?in addition to the standard peripherals. Maximum operating frequency is 20MHz. 80-pin and 100-pin packages are available. Data Flash (4KB × 2 blocks) is embedded. <br />* The CEC function indicates circuitry which supports the transmission and reception of CEC signals standardized by the High-Definition Multimedia Interface (HDMI). HDMI and High-Definition Multimedia Interface are registered trademarks of HDMI Licensing, LLC.
Development
Environment
1.8 - 5.5 20 128 - 512 8 12 - 31 80,100
M16C/64
M16C/64 is an expanded function version of M16C/62P Group. Voltage Detection Circuit, Oscillation Stop Detection Function, and PLL Synthesizer are added to standard peripherals. Maximum operating frequency is 25MHz when using PLL Synthesizer. A 100-pin package is available. Data Flash (4KB × 2 blocks) is embedded.
Development
Environment
2.7 - 5.5 25 - 8 - 100
M16C/64A
M16C/64A improves on the characteristics of the M16C/64 Group and has enhanced functionality. M16C/64A incorporates a voltage detector (3 voltage detection points), a power-on reset, a PLL frequency synthesizer, oscillation stop detection, an 8-bit PWM function, a remote control signal receiver, a multi-master I2C bus interface, a CEC function, and real-time clock in addition to the standard peripherals. Maximum operating frequency is 25MHz when using the PLL frequency synthesizer. A 100-pin package is available. Data Flash (4KB × 2 blocks) is embedded. <br /> * The CEC function indicates circuitry which supports the transmission and reception of CEC signals standardized by the High-Definition Multimedia Interface (HDMI). HDMI and High-Definition Multimedia Interface are registered trademarks of HDMI Licensing, LLC.
Development
Environment
2.7 - 5.5 25 128 - 512 8 12 - 31 100
M16C/64C
M16C/64C improves on the characteristics of the M16C/64A Group. M16C/64C incorporates a voltage detector (3 voltage detection points), a power-on reset, a PLL frequency synthesizer, oscillation stop detection, an 8-bit PWM function, a remote control signal receiver, a multi-master I<sup>2</sup>C bus interface, a CEC function, and real-time clock in addition to the standard peripherals. Maximum operating frequency is 25MHz when using the PLL frequency synthesizer. A 100-pin package is available. Data Flash (4KB × 2 blocks) is embedded.<br /> * The CEC function indicates circuitry which supports the transmission and reception of CEC signals standardized by the High-Definition Multimedia Interface (HDMI). HDMI and High-Definition Multimedia Interface are registered trademarks of HDMI Licensing, LLC.
Development
Environment
2.7 - 5.5 25 128 - 512 8 12 - 31 100
M16C/65
M16C/65 is a high-speed version of the M16C/64 Group and provides enhanced functions such as timers, serial interface, and so on. M16C/65 incorporates a voltage detector (3 voltage detection points), a power-on reset, a PLL frequency synthesizer, oscillation stop detection, an 8-bit PWM function, a remote control signal receiver, a multi-master I2C bus interface, a CEC function, real-time clock, and a high-speed on-chip oscillator in addition to the standard peripherals. Maximum operating frequency is 32MHz when using the PLL frequency synthesizer. 100-pin and 128-pin packages are available. Data Flash (4KB × 2 blocks) is embedded. <br /> * The CEC function indicates circuitry which supports the transmission and reception of CEC signals standardized by the High-Definition Multimedia Interface (HDMI). HDMI and High-Definition Multimedia Interface are registered trademarks of HDMI Licensing, LLC.
Development
Environment
2.7 - 5.5 32 128 - 768 8 12 - 47 100,128
M16C/65C
M16C/65C improves on the characteristics of the M16C/65 Group. M16C/65C incorporates a voltage detector (3 voltage detection points), a power-on reset, a PLL frequency synthesizer, oscillation stop detection, an 8-bit PWM function, a remote control signal receiver, a multi-master I<sup>2</sup>C bus interface, a CEC function, real-time clock, and a high-speed on-chip oscillator in addition to the standard peripherals. Maximum operating frequency is 32MHz when using the PLL frequency synthesizer. 100-pin and 128-pin packages are available. Data Flash (4KB × 2 blocks) is embedded.<br /> * The CEC function indicates circuitry which supports the transmission and reception of CEC signals standardized by the High-Definition Multimedia Interface (HDMI). HDMI and High-Definition Multimedia Interface are registered trademarks of HDMI Licensing, LLC.
Development
Environment
2.7 - 5.5 32 128 - 512 8 12 - 47 100,128
M16C/6B
M16C/6B inherits the basic functions of the M16C/60 Series and also functions as low-power-consumption transceiver which supports near field communication (2.4 GHz band). Integrating some of the physical (PHY) and MAC layers compliant to the IEEE802.15.4 standard, M16C/6B supports various applications ranging from simple communication systems to the ZigBee protocols. Maximum operating frequency is 16MHz. 48-pin and 64-pin packages are available. Data Flash (4KB × 2 blocks) is embedded. <br /> * ZigBee is a?registered trademark of ZigBee Alliance, Inc.
Development
Environment
2.2 - 3.6 16 192 - 256 8 20 - 20 -
M16C/6C
M16C/64C improves on the characteristics of the M16C/64A Group. M16C/64C incorporates a voltage detector (3 voltage detection points), a power-on reset, a PLL frequency synthesizer, oscillation stop detection, an 8-bit PWM function, a remote control signal receiver, a multi-master I<sup>2</sup>C bus interface, a CEC function, and real-time clock in addition to the standard peripherals. Maximum operating frequency is 25MHz when using the PLL frequency synthesizer. A 100-pin package is available. Data Flash (4KB × 2 blocks) is embedded.<br /> * The CEC function indicates circuitry which supports the transmission and reception of CEC signals standardized by the High-Definition Multimedia Interface (HDMI). HDMI and High-Definition Multimedia Interface are registered trademarks of HDMI Licensing, LLC.
Development
Environment
3 - 5.5 32 128 - 512 8 12 - 31 100
M16C/6H
The M16C/6H Group is supported only for the customers who have alreadyadopted any of the products.
Development
Environment
4.5 - 5.5 16 - - - 100,116
M16C/6N4, M16C/6N5
CAN (M16C/6N4: 2 channels, M16C/6N5: 1 channel) and PLL Synthesizer areadded to the standard peripherals. Maximum operating frequency is 24MHz whenusing PLL Synthesizer. A 100-pin package is available.
Development
Environment
3 - 5.5 24 128 - 256 4 5 - 10 100
M16C/6NK, M16C/6NL, M16C/6NM, M16C/6NN
CAN (M16C/6NK, M16C/6NM: 2 channels, M16C/6NL, M16C/6NN: 1 channel) and PLL Synthesizer are added to the standard peripherals. Maximum operating frequency is 24MHz when using PLL Synthesizer.&#160;100-pin and 128-pin packages are available.
Development
Environment
3 - 5.5 24 192 - 512 4 16 - 31 100,128
M16C/6V
The M16C/6V Group is supported only for the customers who have alreadyadopted any of the products.
Development
Environment
3.15 - 5.5 16 - - - 100,116

End of content

Back To Top