M16C/5M, M16C/57
Product Overview:
The M16C/5M and M16C/57 are based on the M16C/60 CPU Core. Maximum operating frequency is 32MHz when using PLL Frequency Synthesizer. Flash Memory Version is available. Internal Flash Memory is programmable on a single power source. The M16C/5M and M16C/57 are suitable for automotive applications.
Key Features:
- 16-bit Multifunction Timer (Timer A and B, incl. 3-phase inverter motor control function): 11 channels*
- Input Capture/Output Compare Timer (Timer S): 16-bit x 1 channel
- Task Monitoring Timer
- UART/Clock Synchronous Serial Interface: 5 channels**
- Multi-Master I2C-bus Interface: 1 channel
- Serial Bus Interface: 1 channel
- 10-bit A/D Converter: 27 channels***
- 8-bit D/A Converter
- DMAC: 4 channels
- CAN Module: 2 channels / 1 channel (M16C/5M) / 0 channnel (M16C/57)
- LIN Module: 1 channel
- CRC Calculator
- Watchdog Timer with 125-kHz dedicated on-chip oscillator
- Clock Generator: Main clock, Sub clock, On-chip oscillator (High-speed/Low-speed), PLL frequency synthesizer
- Oscillation Stop Detection
- Real-time Clock
- Voltage Detector
- Power-on Reset
- I/O Ports: 87*
- External Interrupt Inputs: 13*
- Data Flash: 4KB × 2 blocks
- E2dataFlash: None / 4 KB
*: Spec of 100-pin version.
**: Spec of 80-pin version and 100-pin version.
***: Spec of 80-pin version.
Key Applications:
Automotive (Body, Safety, Audio), LAN System of FA
Americas