M16C/5L, M16C/56
Product Overview:
The M16C/5L and M16C/56 are based on the M16C/60 CPU Core. Maximum operating frequency is 32MHz when using PLL Frequency Synthesizer. Flash Memory Version is available. Internal Flash Memory is programmable on a single power source. The M16C/5L and M16C/56 are suitable for automotive applications.
Key Features:
- 16-bit Multifunction Timer (Timer A and B, incl. 3-phase inverter motor control function): 8 channels
- Input Capture/Output Compare Timer (Timer S): 16-bit x 1 channel
- Task Monitoring Timer
- UART/Clock Synchronous Serial Interface: 5 channels*
- Multi-Master I2C-bus Interface: 1 channel
- 10-bit A/D Converter: 27 channels*
- DMAC: 4 channels
- CAN Module: 1 channel (M16C/5L) / 0 channel (M16C/56)
- CRC Calculator
- Watchdog Timer with 125-kHz dedicated on-chip oscillator
- Clock Generator: Main clock, Sub clock, On-chip oscillator (High-speed/Low-speed), PLL frequency synthesizer
- Oscillation Stop Detection
- Real-time Clock
- Voltage Detector
- Power-on Reset
- I/O Ports: 71*
- External Interrupt Inputs: 11
- Data Flash: 4KB × 2 blocks
*: Spec of 80-pin version.
Key Applications:
Automotive (Body, Safety, Audio)
Americas